LTC3566

PRODUCTION

High Efficiency USB Power Manager Plus 1A Buck-Boost Converter

Part Details

Power Manager

  • High Efficiency Switching PowerPath Controller with Bat-Track Adaptive Output Control
  • Programmable USB or Wall Input Current Limit (100mA/500mA/1A)
  • Full Featured Li-Ion/Polymer Battery Charger
  • Instant-On Operation with Discharged Battery
  • 1.5A Maximum Charge Current
  • Internal 180mΩ Ideal Diode Plus External Ideal Diode Controller Powers Load in Battery Mode
  • Low No-Load IQ when Powered from BAT (<30μA)

1A Buck-Boost DC/DC

  • High Efficiency (1A IOUT)
  • 2.25MHz Constant Frequency Operation
  • Low No-Load Quiescent Current (~13μA)
  • Zero Shutdown Current
  • Pin Control of All Functions
LTC3566
High Efficiency USB Power Manager Plus 1A Buck-Boost Converter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Monitors & Fuel Gauges 1
LTC2942 NOT RECOMMENDED FOR NEW DESIGNS Battery Gas Gauge with Temperature, Voltage Measurement
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Protection Switches & Controllers 2
LTC4362-1
LTC4362-2
1.2A Overvoltage/Overcurrent Protector
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1132A

LTC3566 | High Efficiency USB Power Manager Plus 1A Buck/Boost Converter

Product Details

DC1132A: Demo Board for the LTC3566 High Efficiency USB Power Manager Plus 1A Buck-Boost Converter.

DC1132A
LTC3566 | High Efficiency USB Power Manager Plus 1A Buck/Boost Converter

Latest Discussions

Recently Viewed