LTC3559
LTC3559-1

PRODUCTION

Linear USB Battery Charger with Dual Buck Regulators

Part Details

Battery Charger

  • Standalone USB Charger
  • Up to 950mA Charge Current Programmable via Single Resistor
  • HPWR Input Selects 20% or 100% of Programmed Charge Current
  • NTC Input for Temperature Qualified Charging
  • Internal Timer Termination
  • Bad Battery Detection
  • CHRG indicates C/10 or Timeout

Buck Regulators

  • 400mA Output Current
  • 2.25MHz Constant Frequency Operation
  • Zero Current in Shutdown
  • Low Noise Pulse Skip Operation or Power Saving Burst Mode Operation
  • Low No Load Quiescent Current: 35μA
  • Available in a Low Profile Thermally Enhanced 16-Lead 3mm × 3mm QFN Package
LTC3559
LTC3559-1
Linear USB Battery Charger with Dual Buck Regulators
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Monitors & Fuel Gauges 1
LTC2942 NOT RECOMMENDED FOR NEW DESIGNS Battery Gas Gauge with Temperature, Voltage Measurement
Protection Switches & Controllers 1
LTC4361-1
LTC4361-2
Overvoltage/Overcurrent Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3559
  • LTC3559-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1085A

LTC3559EUD Demo Board | USB Li-Ion Linear Charger w/ Dual 400mA Buck Regulators

Product Details

Demonstration circuit 1085 is a Linear USB Battery Charger with Dual Buck Regulators featuring the LTC3559. The LTC3559 is a CC/CV 5V/USB linear battery charger with dual high efficiency buck regulators. The part is ideally suited to power single cell 4.2V Li-Ion/Polymer-based handheld applications needing multiple supply rails. The DC1085 has a 4.35V to 5.5V input voltage range and is configured to provide up to 500mA of charge current, though the part is capable of providing up to 950mA. The battery charger has an NTC input for temperature qualified charging. Each monolithic synchronous buck regulator provides up to 400mA of output current while operating at efficiencies greater than 90% over the entire Li-Ion/Polymer range. The buck output voltages are set at 2.5V and 1.2V.

DC1085A
LTC3559EUD Demo Board | USB Li-Ion Linear Charger w/ Dual 400mA Buck Regulators

Latest Discussions