LTC3553

RECOMMENDED FOR NEW DESIGNS

Micropower USB Power Manager With Li-Ion Charger, LDO and Buck Regulator

Part Models
2
1ku List Price
Starting From $2.72

Part Details

  • 12μA Standby Mode Quiescent Current (All Outputs On)
  • Seamless Transition Between Input Power Sources: Li-Ion/Polymer Battery and USB
  • 240mΩ Internal Ideal Diode Provides Low Loss PowerPath
  • High Efficiency 200mA Buck Regulator
  • 150mA Low Dropout (LDO) Linear Regulator
  • Pushbutton On/Off Control With System Reset
  • Full Featured Li-Ion/Polymer Battery Charger
  • Programmable Charge Current With Thermal Limiting
  • Instant-On Operation With Discharged Battery
  • 3mm × 3mm × 0.75mm 20-Pin QFN Package
LTC3553
Micropower USB Power Manager With Li-Ion Charger, LDO and Buck Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Fuel Gauge and Coulomb Counter 1
LTC2942 NOT RECOMMENDED FOR NEW DESIGNS Battery Gas Gauge with Temperature, Voltage Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Low Voltage Hot Swap Controllers 1
LTC4362-1
LTC4362-2
1.2A Overvoltage/Overcurrent Protector
Pushbutton Controllers 1
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1550A

LTC3553EPD Demo Board | Micropower USB Power Manager with Li-Ion Charger, LDO, and Buck Regulator

Product Details

Demonstration Circuit DC1550A is a Micropower USB Power Manager with Li-Ion Charger, Buck DC/DC, and LDO Regulator featuring the LTC3553. It features a USB input, a 500mA CC/CV Li-Ion linear charger, a 3.3V/200mA synchronous buck and a 1.2V/150mA low dropout linear regulator. Designed specifically for USB applications, the LTC3553 power manager automatically limits input current to a maximum of either 100mA or 500mA. Battery charge current is automatically reduced such that the sum of the load current and the charge current does not exceed the selected input current limit.



DC1550A
LTC3553EPD Demo Board | Micropower USB Power Manager with Li-Ion Charger, LDO, and Buck Regulator

Latest Discussions

Recently Viewed