LTC3553-2

RECOMMENDED FOR NEW DESIGNS

Micropower USB Power Manager with Li-Ion Charger, Always-On LDO and Buck Regulator

Part Details

  • 12μA Standby Mode Quiescent Current (All Outputs On)
  • Seamless Transition Between Input Power Sources: Li-Ion/Polymer Battery and USB
  • 240mΩ Internal Ideal Diode Provides Low Loss PowerPath
  • High Efficiency 200mA Buck Regulator
  • Always-On 150mA Low Dropout (LDO) Linear Regulator
  • Pushbutton On/Off Control With System Reset
  • Full Featured Li-Ion/Polymer Battery Charger
  • Programmable Charge Current With Thermal Limiting
  • Instant-On Operation With Discharged Battery
  • 3mm × 3mm × 0.75mm 20-Pin QFN Package
LTC3553-2
Micropower USB Power Manager with Li-Ion Charger, Always-On LDO and Buck Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Fuel Gauge and Coulomb Counter 1
LTC2942 NOT RECOMMENDED FOR NEW DESIGNS Battery Gas Gauge with Temperature, Voltage Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Low Voltage Hot Swap Controllers 1
LTC4361-1
LTC4361-2
Overvoltage/Overcurrent Protection Controller
Pushbutton Controllers 1
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1920A

LTC3553EUD-2 Demo Board I Micropower USB Power Manager with Li-Ion Charger, Always-On LDO and Buck Regulator

Product Details

DC1920A: Demo Board for the LTC3553-2 - Micropower USB Power Manager with Li-Ion Charger, Always-On LDO and Buck Regulator


 


DC1920A
LTC3553EUD-2 Demo Board I Micropower USB Power Manager with Li-Ion Charger, Always-On LDO and Buck Regulator

Latest Discussions

No discussions on LTC3553-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed