LTC3499

RECOMMENDED FOR NEW DESIGNS

750mA Synchronous Step-Up DC/DC Converters with Reverse-Battery Protection

Part Models
8
1ku List Price
Starting From $2.60
Viewing:

Part Details

  • Reverse-Battery Protection for DC/DC Converter and Load
  • High Efficiency: Up to 94%
  • Generates 5V at 175mA from a 1.8V Input
  • Operates from 1.8V to 5.5V Input Supply
  • 2V to 6V Adjustable Output Voltage
  • Inrush Current Controlled During Start-Up
  • Output Disconnnect in Shutdown
  • Low Noise 1.2MHz PWM Operation
  • Tiny External Components
  • Automatic Burst Mode® Operation (LTC3499)
  • Continuous Switching at Light Loads (LTC3499B)
  • Overvoltage Protection
  • 8-Lead (3mm × 3mm × 0.75mm) DFN and MSOP Packages
LTC3499
750mA Synchronous Step-Up DC/DC Converters with Reverse-Battery Protection
Two AA Cells to 5V Synchronous Boost Converter Battery Current vs VIN Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3499
  • LTC3499B
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC849B

LTC3499BEDD Demo Board | Reverse Batt Protection, 1.8V ≤ VIN ≤ 3V or 4.2V, VOUT = 3.3V @ up to 500mA or VOUT = 5V @ up to 480mA

Product Details

Demonstration circuit 849B is a 750mA, 1.2MHz Synchronous Boost Converter with Reverse Battery Protection featuring the LTC3499BEDD. The LTC3499"B" has Burst Mode disabled and will continuously switch at light loads. The demo board demonstrates a DC/DC boost converter, with a 750mA switch current limit, providing a jumper-selectable 3.3V output at 250mA from a two cell input voltage, or a 5V output at 170mA from either a two cell or a Li-ion battery.The input range is 1.8V to 3V when the output is 3.3V and the output current can be up to 500mA depending on the input voltage. The input range is 1.8V to 4.2V when the output is 5V and the output current can be as high as 480mA.


The LTC3499BEDD offers integrated reverse battery protection up to –6V for both the part and the load, drawing typically less than 1µA of current.

eval board
DC849A

LTC3499EDD Demo Board | Reverse Batt Protection, 1.8V ≤ VIN ≤ 3V or 4.2V, VOUT = 3.3V @ up to 250mA or VOUT = 5V @ up to 170mA

Product Details

Demonstration circuit 849A is a 750mA, 1.2MHz Synchronous Boost Converter with Reverse Battery Protection featuring the LTC3499EDD. The demo board demonstrates a DC/DC boost converter, with a 750mA switch current limit, providing a jumper-selectable 3.3V output at 250mA from a two cell input voltage, or a 5V output at 170mA from either a two cell or a Li-ion battery.The input range is 1.8V to 3V when the output is 3.3V and the output current can be up to 500mA depending on the input voltage. The input range is 1.8V to 4.2V when the output is 5V and the output current can be as high as 480mA.


The LTC3499EDD offers integrated reverse battery protection up to –6V for both the part and the load, drawing typically less than 1uA of current.

DC849B
LTC3499BEDD Demo Board | Reverse Batt Protection, 1.8V ≤ VIN ≤ 3V or 4.2V, VOUT = 3.3V @ up to 500mA or VOUT = 5V @ up to 480mA
DC849B - Schematic
DC849A
LTC3499EDD Demo Board | Reverse Batt Protection, 1.8V ≤ VIN ≤ 3V or 4.2V, VOUT = 3.3V @ up to 250mA or VOUT = 5V @ up to 170mA
DC849A - Schematic

Latest Discussions

Recently Viewed