LTC3429

PRODUCTION

600mA, 500kHz Micropower Synchronous Boost Converter with Output Disconnect

Part Models
4
1ku List Price
Starting From $2.63
Viewing:

Part Details

  • Up to 96% Efficiency
  • True Output Load Disconnect
  • Inrush Current Limiting and Internal Soft-Start
  • Low Voltage Start-Up: 0.85V
  • Automatic Burst Mode® Operation with IQ ~ 20µA
  • Continuous Switching at Light Loads (LTC3429B)
  • Internal Synchronous Rectifier
  • Current Mode Control with Internal Compensation
  • Short-Circuit Protection
  • 500kHz Fixed Frequency Switching
  • Input Range: 0.5V to 4.4V
  • Output Range: 2.5V to 4.3V (Up to 5V with Schottky)
  • Shutdown Current: <1µA
  • Antiringing Control Minimizes EMI
  • Tiny External Components
  • Low Profile (1mm) SOT-23 Package
LTC3429
600mA, 500kHz Micropower Synchronous Boost Converter with Output Disconnect
Figure 1. 2-Cell to 3.3V Synchronous Boost Converter 2-Cell to 3.3V Efficiency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Micropower Boost Regulators 1
LTC3526L
LTC3526LB
550mA 1MHz Synchronous Step-Up DC/DC Converters in 2mm × 2mm DFN
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3429
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC559A-B

LTC3429BES6 Demo Board | 1V ≤ VIN ≤ 3.3V, VOUT = 3.3V @ Up to 250mA

Product Details

Demonstration circuit 559 is a high efficiency synchronous boost DC/DC converter with output disconnect, inrush current limiting and soft-start functions featuring the LTC3429. DC559A-A uses the LTC3429 Burst Mode capable device; DC559A-B uses the continuous switching LTC3429B (Burst Mode disabled). The demo board is capable of supplying 3.3V@90mA from a single AA cell input or 3.3V@250mA from a 2-cell input. The input range is from 1V to 3.3V.



eval board
DC559A-A

LTC3429ES6 Demo Board | 1V ≤ VIN ≤ 3.3V, VOUT = 3.3V @ Up to 250mA

Product Details

Demonstration circuit 559 is a high efficiency synchronous boost DC/DC converter with output disconnect, inrush current limiting and soft-start functions featuring the LTC3429. DC559A-A uses the LTC3429 Burst Mode capable device; DC559A-B uses the continuous switching LTC3429B (Burst Mode disabled). The demo board is capable of supplying 3.3V@90mA from a single AA cell input or 3.3V@250mA from a 2-cell input. The input range is from 1V to 3.3V. 



DC559A-B
LTC3429BES6 Demo Board | 1V ≤ VIN ≤ 3.3V, VOUT = 3.3V @ Up to 250mA
DC559A-A - Schematic
DC559A-A
LTC3429ES6 Demo Board | 1V ≤ VIN ≤ 3.3V, VOUT = 3.3V @ Up to 250mA
DC559A-A - Schematic

Latest Discussions

No discussions on LTC3429 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed