LTC3427

PRODUCTION

500mA, 1.25MHz Synchronous Step-Up DC/DC Converter in 2mm × 2mm DFN Package

Part Models
2
1ku List Price
Starting From $2.15
Viewing:

Part Details

  • High Efficiency: Up to 94%
  • 3.3V at 200mA from Two Alkaline Cells
  • 5V at 200mA from a Single Li-Ion Cell
  • Inrush Current Limiting and Soft-Start
  • Output Disconnect in Shutdown
  • 1.8V to 5V VIN Range
  • 1.8V to 5.25V VOUTRange
  • 1.25MHz Fixed Frequency, Low Noise PWM
  • Internal Synchronous Rectifier
  • Logic Controlled Shutdown (<1μA)
  • Anti-Ringing Control Minimizes EMI
  • Tiny External Components
  • Short-Circuit Protection
  • Low Profile (0.75mm × 2mm × 2mm) DFN Package
LTC3427
500mA, 1.25MHz Synchronous Step-Up DC/DC Converter in 2mm × 2mm DFN Package
LTC3427 Application Circuit LTC3427 Pin Configuration LTC3427 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Boost Regulators 1
LTC3526L-2 RECOMMENDED FOR NEW DESIGNS 550mA 2MHz Synchronous Step-Up DC/DC Converters in 2mm × 2mm DFN
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC856A

LTC3427EDC Demo Board | 1.8V ≤ VIN ≤ 3.6V, VOUT = 3.3V @ 180mA

Product Details

Demonstration circuit 856A is a 500mA, 1.25MHz Synchronous Boost Converter featuring the LTC3427EDC. The demo circuit demonstrates a DC/DC boost converter, with a 500mA switch current limit, providing 3.3V at 180mA from a 1.8V to 3.6V input voltage.

DC856A
LTC3427EDC Demo Board | 1.8V ≤ VIN ≤ 3.6V, VOUT = 3.3V @ 180mA
DC856A - Schematic

Latest Discussions

No discussions on LTC3427 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed