LTC3413

PRODUCTION

3A, 2MHz Monolithic Synchronous Regulator for DDR/QDR Memory Termination

Part Details

  • High Efficiency: Up to 90%
  • ±3A Output Current
  • Symmetrical Source and Sink Output Current Limit
  • Low RDS(ON) Internal Switch: 85mΩ
  • No Schottky Diode Required
  • 2.25V to 5.5V Input Voltage Range
  • VOUT = VREF/2
  • ±1% Output Voltage Accuracy
  • Programmable Switching Frequency: Up to 2MHz
  • Power Good Output Voltage Monitor
  • Overtemperature Protected
  • Available in 16-Lead TSSOP Exposed Pad Package
LTC3413
3A, 2MHz Monolithic Synchronous Regulator for DDR/QDR Memory Termination
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2975 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3413
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC492A

LTC3413EFE | ±3A Monolithic DDR Memory Termination Supply, VIN = 2.25V to 5.5V, VOUT = VREF/2 ±3A

Product Details

DC492A: Demo Board for the LTC3413 3A, 2MHz Monolithic Synchronous Regulator for DDR/QDR Memory Termination.

DC492A
LTC3413EFE | ±3A Monolithic DDR Memory Termination Supply, VIN = 2.25V to 5.5V, VOUT = VREF/2 ±3A

Reference Designs

View 1
Altera Nios II Embedded Evaluation Kit, Cyclone III Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-START-3C25N Kit
Altera Cyclone III FPGA Starter Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Nios II Embedded Evaluation Kit, Cyclone III Edition
Altera Cyclone III FPGA Starter Kit

Latest Discussions

No discussions on LTC3413 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed