LTC3409A

PRODUCTION

600mA Low VIN Buck Regulator in 3mm × 3mm DFN

Part Models
4
1ku List Price
Starting From $2.86

Part Details

  • 1.6V to 5.5V Input Voltage Range
  • 0.62V to 5.5V Output Voltage Range
  • Internal Soft-Start
  • Selectable 1.7MHz or 2.6MHz Constant Frequency Operation
  • Internal Oscillator Can Be Synchronized to an External Clock, 1MHz to 3MHz Range
  • High Efficiency: Up to 95%
  • 65μA Quiescent Current, Burst Mode® Operation
  • 600mA Output Current (VIN = 1.8V, VOUT = 1.2V)
  • 750mA Peak Inductor Current
  • No Schottky Diode Required
  • Low Dropout Operation: 100% Duty Cycle
  • 0.612V Reference Voltage
  • Stable with Ceramic Capacitors
  • Shutdown Mode Draws <1μA Supply Current
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Overtemperature Protection
  • Available in a Low Profile (0.75mm)
  • 8-Lead (3mm × 3mm) DFN Package
LTC3409A
600mA Low VIN Buck Regulator in 3mm × 3mm DFN
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Single-Supply Monitors 1
LTC2934 PRODUCTION Ultra-Low Power Adjustable Supervisor with Power-Fail Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3409

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LTC3409
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC3409A yet. Have something to say?

Start a Discussion on EngineerZone®