LTC3409

PRODUCTION

600mA Low VIN Buck Regulator in 3mm × 3mm DFN

Part Models
4
1ku List Price
Starting From $2.92
Viewing:

Part Details

  • 1.6V to 5.5V Input Voltage Range
  • Internal Soft-Start
  • Selectable 1.7MHz or 2.6MHz Constant Frequency Operation
  • Internal Oscillator can be Synchronizable to an External Clock, 1MHz to 3MHz Range
  • High Efficiency: Up to 95%
  • Very Low Quiescent Current: Only 65µA During Burst Mode® Operation
  • 600mA Output Current (VIN = 1.8V, VOUT = 1.2V)
  • 750mA Peak Inductor Current
  • No Schottky Diode Required
  • Low Dropout Operation: 100% Duty Cycle
  • 0.613V Reference Voltage
  • Stable with Ceramic Capacitors
  • Shutdown Mode Draws <1µA Supply Current
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Overtemperature Protection
  • Available in a Low Profile (0.75mm) 8-Lead (3mm × 3mm) DFN Package
LTC3409
600mA Low VIN Buck Regulator in 3mm × 3mm DFN
High Efficiency Step-Down Converter Burst Mode Efficiency, 1.8VOUT Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Silicon Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Single-Supply Monitors 1
LTC2934 PRODUCTION Ultra-Low Power Adjustable Supervisor with Power-Fail Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC828A

LTC3409EDD Demo Board | 1.6V ≤ VIN ≤ 5.5V, VOUT = 1.2V/1.5V/1.8V @ 600mA

Product Details

Demonstration circuit 828 is a step-down converter using the LTC3409 monolithic synchronous buck regulator. The DC828 has an input voltage range of 1.6V to 5.5V and is capable of delivering up to 600mA of output current at a minimum input voltage of 1.8V. The jumper-selectable output voltage can be set to 1.2V, 1.5V or 1.8V.

DC828A
LTC3409EDD Demo Board | 1.6V ≤ VIN ≤ 5.5V, VOUT = 1.2V/1.5V/1.8V @ 600mA
DC828A - Schematic

Latest Discussions

No discussions on ltc3409 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed