LTC3407-2

PRODUCTION

Dual Synchronous, 800mA, 2.25MHz Step-Down DC/DC Regulator

Part Models
12
1ku List Price
Starting From $3.89
Viewing:

Part Details

  • High Efficiency: Up to 95%
  • Very Low Quiescent Current: Only 40µA
  • 2.25MHz Constant Frequency Operation
  • High Switch Current: 1.2A on Each Channel
  • No Schottky Diodes Required
  • Low RDS(ON) Internal Switches: 0.35Ω
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Short-Circuit Protected
  • Low Dropout Operation: 100% Duty Cycle
  • Ultralow Shutdown Current: IQ < 1µA
  • Output Voltages from 5V down to 0.6V
  • Power-On Reset Output
  • Externally Synchronizable Oscillator
  • Small Thermally Enhanced MSOP and 3mm × 3mm DFN Packages
  • AEC-Q100 Qualified for Automotive Applications
LTC3407-2
Dual Synchronous, 800mA, 2.25MHz Step-Down DC/DC Regulator
LTC3407-2 Application Circuit LTC3407-2 Pin Configuration LTC3407-2 Pin Configuration LTC3407-2 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
LTC3407A-2 PRODUCTION Dual Synchronous 800mA, 2.25MHz Step-Down DC/DC Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3407
  • LTC3407-2
  • LTC3407-3
  • LTC3407-4
  • LTC3407A
  • LTC3407A-2

LTpowerCAD 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC734A

LTC3407-2EDD Demo Board | 2.5V ≤ VIN ≤ 5.5V, VOUT1 = 1.2V/1.5V/1.8V @ 800mA, VOUT2 = 2.5V @ 800mA

Product Details

Demonstration circuit 734 is a Dual Synchronous, 800mA, 2.25MHz Step-Down DC/DC Regulator featuring the LTC3407-2. The DC734 has an input voltage range of 2.5V to 5.5V, and both outputs are capable of delivering up to 800mA of output current. VOUT1 has a jumper-selectable output voltage that can be set to 1.2V, 1.5V or 1.8V. VOUT2 is fixed at 2.5V.


 


DC734A
LTC3407-2EDD Demo Board | 2.5V ≤ VIN ≤ 5.5V, VOUT1 = 1.2V/1.5V/1.8V @ 800mA, VOUT2 = 2.5V @ 800mA
DC734A - Schematic

Latest Discussions

Recently Viewed