LTC3407A

PRODUCTION

Dual Synchronous 600mA, 1.5MHz Step-Down DC/DC Regulator

Part Details

  • High Efficiency: Up to 96%
  • Low Ripple (35mVP-P) Burst Mode Operation; IQ = 40μA
  • 1.5MHz Constant Frequency Operation
  • No Schottky Diodes Required
  • Low RDS(ON) Internal Switches: 0.35Ω
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Short-Circuit Protected
  • Low Dropout Operation: 100% Duty Cycle
  • Ultralow Shutdown Current: IQ < 1µA
  • Output Voltages from 5V down to 0.6V
  • Power-On Reset Output
  • Externally Synchronizable Oscillator
  • Optional External Soft-Start
  • Small Thermally Enhanced MSOP and 3mm × 3mm DFN Packages
LTC3407A
Dual Synchronous 600mA, 1.5MHz Step-Down DC/DC Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Silicon Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Single-Supply Monitors 1
LTC2935 PRODUCTION Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3407
  • LTC3407-2
  • LTC3407-3
  • LTC3407-4
  • LTC3407A
  • LTC3407A-2

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LTC3407
  • LTC3407-2
  • LTC3407-3
  • LTC3407-4
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1180A

LTC3407AEDD Demo Board | (DFN) 2.5 ≤ VIN ≤ 5.5V, VOUT1 = 1.2V/1.5V/1.8V @ 0.6A, VOUT2 = 2.5V/3.3V @ 0.6A

Product Details

Demonstration circuit DC1180 is a dual output regulator consisting of two identical constant frequency step-down converters, based on the LTC3407A monolithic dual synchronous buck regulator in the 3 × 3 DFN-10 package. The LTC3407A is similar to the LTC3407 but has a lower ripple Burst Mode operation and includes an optional external soft-start. The DC1180 has an input voltage range of 2.5V to 5.5V, and either output is capable of delivering up to 600mA of output current. In Burst Mode® operation, the DC supply current is typically only 25 µA (per channel) at no load, and less than 1 µA in shutdown. The DC1180 is a very efficient circuit: up to 96% for either circuit.

DC1180A
LTC3407AEDD Demo Board | (DFN) 2.5 ≤ VIN ≤ 5.5V, VOUT1 = 1.2V/1.5V/1.8V @ 0.6A, VOUT2 = 2.5V/3.3V @ 0.6A

Latest Discussions

No discussions on LTC3407A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed