LTC3405A-1.5

PRODUCTION

1.5V, 1.5MHz, 300mA Synchronous Step-Down Regulators in ThinSOT

Part Models
2
1ku List Price
Starting From $2.19

Part Details

  • High Efficiency: Up to 93%
  • Very Low Quiescent Current: Only 20µA During Operation
  • 300mA Output Current at VIN = 3V
  • 2.5V to 5.5V Input Voltage Range
  • 1.5MHz Constant Frequency Operation
  • No Schottky Diode Required
  • Low Dropout Operation: 100% Duty Cycle
  • Stable with Ceramic Capacitors
  • Shutdown Mode Draws <1µA Supply Current
  • ±3% Output Voltage Accuracy
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Overtemperature Protected
  • Low Profile (1mm) ThinSOT Package
LTC3405A-1.5
1.5V, 1.5MHz, 300mA Synchronous Step-Down Regulators in ThinSOT
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Single-Supply Monitors 1
LTC2935 PRODUCTION Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3405
  • LTC3405A
  • LTC3405A-1.375
  • LTC3405A-1.5
  • LTC3405A-1.8

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTC3405
  • LTC3405A
  • LTC3405A-1.375
  • LTC3405A-1.5
  • LTC3405A-1.8
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC480A-B

LTC3405AES6-1.5 | Thin SOT Synchronous Buck Regulator, 2.5 to 5.5 VIN, 1.5VOUT 300mA(3.0 VIN min), (High Efficiency Inductor)

Product Details

DC480A-B: Demo Board for the LTC3405A-1.5 1.5V, 1.5MHz, 300mA Synchronous Step-Down Regulators in ThinSOT.


 


eval board
DC480A-A

LTC3405AES6-1.5 | Thin SOT Synchronous Buck Regulator, 2.5 to 5.5 VIN, 1.5VOUT 300mA(3.0 VIN min), (Small size Inductor)

Product Details

DC480A-A: Demo Board for the LTC3405A-1.5 - 1.5V, 1.5MHz, 300mA Synchronous Step-Down Regulators in ThinSOT.


 


DC480A-B
LTC3405AES6-1.5 | Thin SOT Synchronous Buck Regulator, 2.5 to 5.5 VIN, 1.5VOUT 300mA(3.0 VIN min), (High Efficiency Inductor)
DC480A-A
LTC3405AES6-1.5 | Thin SOT Synchronous Buck Regulator, 2.5 to 5.5 VIN, 1.5VOUT 300mA(3.0 VIN min), (Small size Inductor)

Latest Discussions

No discussions on LTC3405A-1.5 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed