LTC3405

PRODUCTION

1.5MHz, 300mA Synchronous Step-Down Regulator in ThinSOT

Part Details

  • High Efficiency: Up to 96%
  • Very Low Quiescent Current: Only 20µA During Operation
  • 300mA Output Current at VIN = 3V
  • 2.5V to 5.5V Input Voltage Range
  • 1.5MHz Constant Frequency Operation
  • No Schottky Diode Required
  • Low Dropout Operation: 100% Duty Cycle
  • 0.8V Reference Allows Low Output Voltages
  • Shutdown Mode Draws <1µA Supply Current
  • ±2% Output Voltage Accuracy
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Overtemperature Protected
  • Low Profile (1mm) ThinSOT Package
LTC3405
1.5MHz, 300mA Synchronous Step-Down Regulator in ThinSOT
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC3405A PRODUCTION 1.5MHz, 300mA Synchronous Step-Down Regulator in ThinSOT
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3405
  • LTC3405A
  • LTC3405A-1.375
  • LTC3405A-1.5
  • LTC3405A-1.8

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTC3405
  • LTC3405A
  • LTC3405A-1.375
  • LTC3405A-1.5
  • LTC3405A-1.8
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC422A-B

LTC3405ES6 | Highest Efficiency, SOT-23 Synchronous Buck Regulator (high efficiency inductor), 2.7~6VIN, 1.8VOUT @ 300mA

Product Details

DC422A-B: Demo Board for the LTC3405 1.5MHz, 300mA Synchronous Step-Down Regulator in ThinSOT


 


eval board
DC422A-A

LTC3405ES6 | High Efficiency, SOT-23 Synchronous Buck Regulator (smallest solution footprint & inductor), 2.7~6VIN, 1.8VOUT @ 300mA

Product Details

DC422A-A: Demo Board for the LTC3405 1.5MHz, 300mA Synchronous Step-Down Regulator in ThinSOT


 


DC422A-B
LTC3405ES6 | Highest Efficiency, SOT-23 Synchronous Buck Regulator (high efficiency inductor), 2.7~6VIN, 1.8VOUT @ 300mA
DC422A-A
LTC3405ES6 | High Efficiency, SOT-23 Synchronous Buck Regulator (smallest solution footprint & inductor), 2.7~6VIN, 1.8VOUT @ 300mA

Latest Discussions

No discussions on LTC3405 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed