LTC3400-1

RECOMMENDED FOR NEW DESIGNS

600mA, 1.2MHz Micropower Synchronous Boost Converter in ThinSOT

Part Details

  • Up to 92% Efficiency
  • Generates 3.3V at 100mA from a Single AA Cell
  • Low Start-Up Voltage: 0.85V
  • VOUT Connected to VIN in Shutdown
  • Internal Synchronous Rectifier
  • 2.5V to 5V Output Range
  • Automatic Burst Mode® Operation
  • Logic Controlled Shutdown (<1µA)
  • Antiringing Control Minimizes EMI
  • Tiny External Components
  • Low Profile (1mm) SOT-23 Package
LTC3400-1
600mA, 1.2MHz Micropower Synchronous Boost Converter in ThinSOT
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3400
  • LTC3400-1
  • LTC3400B
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC3400-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed