LTC3314

RECOMMENDED FOR NEW DESIGNS

5V, Dual 4A/Dual-Phase 8A Step-Down DC/DC Regulator in 2.2mm × 2.7mm WLCSP

Part Models
1
1ku List Price
Starting From $3.01

Part Details

  • Dual 4A Outputs
  • Configurable as Single Output, 2-Phase 8A Buck
  • High Efficiency: 12mΩ High-Side and 8mΩ Low-Side
  • ±1% Maximum Total DC Output Error
  • Wide Bandwidth, Fast Transient Response
  • VIN Range: 2.25V to 5.5V
  • VOUT Range: 0.5V to VIN
  • Programmable Frequency to 3MHz
  • Low Ripple Burst Mode® Operation with Low IQ
  • Shutdown Current: 1.4μA
  • 35ns Minimum On-Time
  • Internal Compensation
  • Precision Enable, Power Good for Power Sequencing
  • Tiny 30-Lead, 2.2mm × 2.7mm WLCSP Package
LTC3314
5V, Dual 4A/Dual-Phase 8A Step-Down DC/DC Regulator in 2.2mm × 2.7mm WLCSP
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3314A

LTpowerCAD 2

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC3205A

LTC3314A | 3.3V to 1V 8A, 2MHz Dual-Phase Low Ripple Step-Down DC/DC Regulator

Product Details

Demo circuit 3205A features the LTC3314A, 5V, dual 4A/dual-phase 8A step-down DC/DC regulator IC. This demo circuit is configured as a 2-phase, 2MHz, 3.3V input, single 1V output, 8A buck regulator. The top switches are 180-degree out of phase to reduce the output ripple.

The LTC3314A features dual monolithic synchronous 4A step-down power stages in a 30-ball, 2.2mm × 2.7mm WLCSP package for space saving applications with demanding performance requirements. Both bucks achieve high efficiency and fast transient response with small external components. The LTC3314A can also be configured as a dual output, 4A per output, step-down converter. Please refer to DC3204A as a dual output application example. The LTC3314A data sheet gives a complete description of its operation and application information. The data sheet must be read in conjunction with the demo manual when evaluating or modifying this demo circuit.

DC3205A supports three operation modes, including pulse-skipping, forced continuous and Burst Mode® operation. The clock frequency and the operation mode are shared by both regulators. User can select desired operation mode with JP1 jumper. Setting JP1 to FC/SYNC position also allows the LTC3314A to sync to a clock frequency from 1MHz to 3MHz, operating in forced continuous mode.

An EMI filter is included in this demo circuit for noise sensitive applications. To power with EMI filter, please apply input voltage via VIN EMI terminal.

eval board
DC3204A

LTC3314A | 3.3V to 1.2V and 1.8V at 4A, 2MHz Dual Step-Down DC/DC Regulators

Product Details

Demo circuit 3204A features the LTC3314A, 5V, dual 4A/dual-phase 8A step-down DC/DC regulator IC. This demo circuit is configured as a 2MHz, 3.3V input buck regulator with dual 4A output at 1.2V and 1.8V.

The LTC3314A features dual monolithic synchronous 4A step-down power stages in a 30-ball, 2.2mm × 2.7mm WLCSP package for space saving applications with demanding performance requirements. Both bucks achieve high efficiency and fast transient response with small external components. The LTC3314A can also be configured as a single output, dual-phase 8A step-down converter. Please refer to DC3205A as a single output dual-phase application example. The LTC3314A data sheet gives a complete description of its operation and application information. The data sheet must be read in conjunction with the demo manual when evaluating or modifying this demo circuit.

DC3204A supports three operation modes, including pulse-skipping, forced continuous and Burst Mode® operation. The clock frequency and the operation mode are shared by both regulators. User can select desired operation mode with JP3 jumper. Setting JP3 to FC/SYNC position also allows the LTC3314A to sync to a clock frequency from 1MHz to 3MHz, operating in forced continuous mode.

An EMI filter is included in this demo circuit for noise sensitive applications. To power with EMI filter, please apply input voltage via VIN EMI terminal.

DC3205A
LTC3314A | 3.3V to 1V 8A, 2MHz Dual-Phase Low Ripple Step-Down DC/DC Regulator
DC3204A
LTC3314A | 3.3V to 1.2V and 1.8V at 4A, 2MHz Dual Step-Down DC/DC Regulators

Latest Discussions

No discussions on LTC3314 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed