LTC3130

RECOMMENDED FOR NEW DESIGNS

25V, 600mA Buck-Boost DC/DC Converter with 1.6µA Quiescent Current

Part Details

  • Regulates VOUT Above, Below or Equal to VIN
  • Wide VIN Range: 2.4V to 25V, <1V to 25V (Using EXTVCC Input)
  • VOUT Range: 1V to 25V
  • Adjustable Output Voltage (LTC3130)
  • Four Selectable Fixed Output Voltages (LTC3130-1)
  • 1.2µA No-Load Input Current in Burst Mode® Operation (VIN = 12V, VOUT = 5V)
  • 600mA Output Current in Buck Mode
  • Pin-Selectable 850mA/450mA Current Limit (LTC3130)
  • Up to 95% Efficiency
  • Pin-Selectable Burst Mode Operation
  • 1.2MHz Ultralow Noise PWM Frequency
  • Accurate RUN Pin Threshold n Power Good Indicator
  • Programmable Maximum Power Point Control
  • IQ = 500nA in Shutdown
  • Thermally-Enhanced 20-Lead 3mm × 4mm QFN and 16-Lead MSOP Packages
LTC3130
25V, 600mA Buck-Boost DC/DC Converter with 1.6µA Quiescent Current
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 1
LTC4419 RECOMMENDED FOR NEW DESIGNS 18V Dual Input Micropower PowerPath Prioritizer
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3130
  • LTC3130-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2397A

LTC3130EUD-1 Demo Board | Synchronous Buck-Boost, 2.4V ≤ VIN ≤ 25V, VOUT = 1.8V/3.3V/5V/12V @ 600mA

Product Details

Demonstration circuit 2397A features the LTC3130-1, a wide input voltage, wide output voltage operating range, high efficiency, low noise monolithic DC/DC buck-boost converter that provides 600mA of output current when in buck mode.


The LTC3130-1 has 4-pin selectable output voltages (1.8V, 3.3V, 5V and 12V) and operates from input voltages of 2.4V to 25V. The LTC3130-1 incorporates a proprietary low noise switching algorithm which optimizes efficiency with input voltages above, below, or equal to the output voltage and ensures seamless transitions between operating modes.

eval board
DC2355A

LTC3130EUD Demo Board | Synchronous Buck-Boost, 2.4V ≤ VIN ≤ 25V, VOUT = 5V @ 600mA

Product Details

Demonstration Circuit 2355A features the LTC3130, a wide input voltage, wide output voltage operating range, high efficiency, low noise monolithic DC/DC buck-boost converter that can provide up to 600mA output current in buck mode.


The LTC3130 operates from input voltages of 2.4V to 25V. The demo board has been designed with the adjustable output voltage set to 5V. The LTC3130 incorporates a proprietary low noise switching algorithm which optimizes efficiency with input voltages above, below or equal to the output voltage and ensures seamless transitions between operating modes.

eval board
AD-MAX32LRWISE-SL

Long Range Wireless Radio Development Kit Based on MAX32670 Ultralow Power Arm Cortex-M4 Microcontroller and LR1110 RF Transceiver

Features and Benefits

  • Provides the user with a platform to evaluate the features and performance of the evaluation kit​
  • Allows the user to prototype and test their IoT applications before moving on to full-scale development​
  • Provides tools for analyzing the power consumption of the device, helping the user to optimize their applications for energy efficiency​
  • Includes development tools, libraries, and documentation to assist user in writing and debugging their code​
  • Helps the user analyze and study the different modulation schemes, data rates, and other parameters relevant to IoT communication​
  • Comes with user-friendly interfaces, documentation, and software tools that simplify the integration process which can save developers time and effort when incorporating the LR1110 into their IoT devices​

Product Details

The AD-MAX32LRWISE-SL development kit is a tool intended for designing solutions based on low-power, long range proprietary radio communication technique. This platform features the LR1110, an RF transceiver based on spread spectrum modulation techniques derived from chirp spread spectrum (CSS) technology, and supports a frequency range from 800 MHz to 960 MHz. This solution is also based on the MAX32670 ultralow power microcontroller based on ARM Cortex-M4 processor.​

The platform comes in an Arduino Uno form factor, with two PMOD connectors, and an ESP32 Dev Kit connector for easy-to-connect sensors and signal conditioning add-on modules. Complete with working software and hardware, as well as software examples, this kit makes it easier for customers to prototype and create connected systems and solutions for IoT applications.​

The base platform is accompanied with various Analog Devices add-on hardware but is also compatible with 3rd party hardware. A free programming and debugging tool called Maxim SDK is also provided by Analog Devices.​

The AD-MAX32LRWISE-SL development kit is complete with 1 base board, 1 sensor node, gateway setup essentials, and other accessories. However, customers also have the option to avail of the components individually as intended for their application development.​

  • Base Board:
    • MAX32670-LR-ARDZ Base board (can be purchased separately)​
  • Component Sensor Node:
    • EV-CATTLETAG-ARDZ Smart Livestock Tracking and Health Monitoring Sensor (can be purchased separately)​
  • Gateway Essentials and Other Accessories (can be purchased separately)​
    • RAK5146 PiHAT Kit
    • Raspberry Pi 4 Model B
    • MAX32625PICO rapid development Board
    • RPi4 Power Supply
    • MicroSD Card
    • LAN Cable

    APPLICATIONS

    • Battery-Powered Medical Devices
    • Industrial Sensors
    • Optical Communication Modules
    • Secure Radio Modem Controller
    • Smart Sensor Controller
    • System Housekeeping Controller

eval board
MAX32670-SX-ARDZ

Long Range Wireless Radio Development Platform Based on MAX32670 Ultralow Power Arm Cortex-M4 Microcontroller and SX1261 RF Transceiver

Features and Benefits

  • MCU:
    • Arm Cortex-M4 Core with FPU up to 100 MHz
    • 384 kB flash memory with error correction
    • 160 kB SRAM (128 kB with ECC enabled), optionally preserved in lowest power modes
    • Compatible RTC resolution for protocol timeout management
  • Security:
    • Available secure boot
    • Support cryptographic algorithms, including AES-128/192/256
  • Power
    • Ultralow power real time clock with integrated power switch
      • With 300 nA power consumption during sleep mode
  • Long Range Radio
    • Support FSK, GFSK, MSK, GMSK, and Long Range FHSS modulations
    • Power Output: +15 dBm transmit peak power
    • Programmable bit rate up to 62.5 kbps and 300 kbps
    • Support sub-GHz ISM bands from 800 MHz to 960 MHz
    • High sensitivity: down to -148 dBm

Product Details

The MAX32670-SX-ARDZ base board features the MAX32670 high-reliability, ultralow power microcontroller based on Arm Cortex®-M4 processor, and the SX1261 long range RF transceiver. The integrated RF transceiver supports a frequency range from 800 MHz up to 960 MHz, making it suitable for high-performance flexible platforms that wirelessly transmit encrypted data at long range; enabling a wide range of IoT applications using ADI sensing solutions.

Due to its low power consumption, this module is ideal for devices running on small-sized batteries. The on-board MAX32670 Arm Cortex®-M4 32-bit microcontroller provides the platform with complete capability to run entire RF stacks and user applications.

APPLICATIONS

  • Smart meters
  • Supply chain and logistics
  • Building automation
  • Agricultural sensors
  • Smart cities
  • Retail store sensors
  • Asset tracking
  • Streetlights
  • Parking sensors
  • Environmental sensors
  • Healthcare
  • Safety and security sensors
  • Remote control applications

eval board
MAX32670-LR-ARDZ

Long Range Wireless Radio Development Platform for Asset Management Applications Based on MAX32670 Ultralow Power Arm Cortex-M4 Microcontroller and LR1110 RF Transceiver

Features and Benefits

  • MCU:
    • Arm Cortex-M4 Core with FPU up to 100 MHz
    • 384 kB flash memory with error correction
    • 160 kB SRAM (128 kB with ECC enabled), optionally preserved in lowest power modes
    • Compatible RTC resolution for protocol timeout management
  • Security:
    • Available Secure Boot
    • Support cryptographic algorithms, including AES-128/192/256
  • Power
    • Ultralow power real time clock with integrated power switch
      • With 300 nA power consumption during sleep mode
  • Multi-Purpose Radio Front-End Targeting Geolocation Purposes
    • Global Navigation Satellite System (GNSS) (GPS/BeiDou) low-power scanning
    • 802.11b/g/n Wi-Fi ultralow power passive scanning
  • Long Range Radio
    • Support FSK, GFSK, MSK, GMSK, and Long Range FHSS modulations
    • Power Output: +15 dBm transmit peak power
    • Programmable bit rate up to 62.5 kbps and 300 kbps
    • Support sub-GHz ISM bands from 800 MHz to 960 MHz
      • High sensitivity: down to -148 dBm

Product Details

The MAX32670-LR-ARDZ base board features the MAX32670 high-reliability, ultralow power microcontroller based on Arm Cortex-M4 processor, and the LR1110 long range RF transceiver module. The integrated RF transceiver supports a frequency range from 800 MHz up to 960 MHz, making it suitable for high-performance flexible platforms that wirelessly transmit encrypted data at long-range; enabling a wide range of IoT applications using ADI sensing solutions.

This solution also utilizes Semtech’s Long Range Cloud™ Geolocation capabilities to significantly reduce power consumption by determining asset location in a cloud-based solver. Due to its low power consumption, this module is ideal for devices running on small-sized batteries The on-board MAX32670 Arm Cortex®-M4 32-bit microcontroller provides the platform with complete capability to run entire RF stacks and user applications.

APPLICATIONS

  • Asset location
  • Asset recovery
  • Asset traceability
  • Inventory management
  • Asset loss and theft prevention

eval board
AD-JUPITER-EBZ

Software-Defined Radio

Features and Benefits

  • RF/SDR
    • ADRV9002 transceiver
    • 2 x receiver, 2 x transmitter
    • LO frequency range 30 MHz to 6 GHz
    • 12 kHz to 40 MHz frequency bandwidth
    • Sampling rate 12 kSPS to 61.44 MSPS
  • External Device Clock Input
  • External MCS Input
  • RF Front-end
  • Processing System
    • Zynq UltraScale+ MPSoC XCZU3EG
      • ARM Cortex-A53 1.5 GHz
      • ARM Cortex-R5 500 MHz
      • Mali-400 MP2 graphic processor
      • Programmable logic 154 k
    • DDR4 – 2 GB (x32)
    • Boot source
      • SD card 3.0
      • Flash memory 128 MB
    • User Interfaces
      • USB 3.1 Gen 1 – Type C
        • Upstream Facing Port (UFP)
        • Downstream Facing Port (DFP)
        • USB 2.0 compatible
    • Ethernet 1000BASE-T RGMII
    • Display Port v1.2 (2 lanes, 5.4 Gbps)
    • SATA 3
    • USB (micro) debug interface
    • 16 GPIOs (3V3 LVCMOS)
  • Power Sources
    • USB Type-C (power only)
      • Power Sink 5V, 9V/3A
    • USB Type-C (data)
      • Power Sink 5V/3A
      • Power Source 5V/0.9 A
    • 802.3at POE compliant, 25.5 W Type2 (POE+)

Product Details

The AD-JUPITER-EBZ is a versatile software-defined platform based on Analog Devices ADRV9002 and Xilinx Zynq UltraScale+ MPSoC. The ADRV9002 is a new generation RF transceiver that has dual-channel transmitters, dual-channel receivers covering a frequency range of 30 MHz to 6 GHz. This device has a high-quality RF linearity performance and a set of advanced features like fast profiles switching, flexible power vs. performance configuration, fast frequency hopping, multi-chip synchronization, and digital pre-distortion (DPD) for narrow and wide band waveform.

The evaluation platform includes XCZU3EG processing device that has a wide range of interfaces, making the system capable of local processing or streaming to a remote host. It comes integrated in a self-contained ruggedized aluminum case, which gives flexibility in evaluating and prototyping across different environments.

APPLICATIONS

  • Aerospace and Defense
  • Communications
  • Advanced Education

eval board
AD-MAX32SXWISE-SL

Long Range Wireless Radio Development Kit Based on MAX32670 Ultralow Power Arm Cortex-M4 Microcontroller and SX1261 RF Transceiver

Features and Benefits

  • Provides the user with a platform to evaluate the features and performance of the evaluation kit​
  • Allows the user to prototype and test their IoT applications before moving on to full-scale development​
  • Provides tools for analyzing the power consumption of the device, helping the user to optimize their applications for energy efficiency​
  • Includes development tools, libraries, and documentation to assist user in writing and debugging their code​​
  • Helps the user analyze and study the different modulation schemes, data rates, and other parameters relevant to IoT communication​
  • Comes with user-friendly interfaces, documentation, and software tools that simplify the integration process which can save developers time and effort when incorporating the SX1261 into their IoT devices​

Product Details

The AD-MAX32SXWISE-SL development kit is a tool intended for designing solutions based on low-power, long range proprietary radio communication technique. This platform features the SX1261, an RF transceiver based on spread spectrum modulation techniques derived from chirp spread spectrum (CSS) technology, and supports a frequency range from 800 MHz to 960 MHz. This solution is also based on the MAX32670 ultralow power microcontroller based on Arm Cortex-M4 processor.

The platform comes in an Arduino Uno form factor, with two PMOD connectors, and an ESP32 Dev Kit connector for easy-to-connect sensors and signal conditioning add-on modules. Complete with working software and hardware, as well as software examples, this kit makes it easier for customers to prototype and create connected systems and solutions for IoT applications. The base platform is accompanied with various Analog Devices add-on hardware but is also compatible with 3rd party hardware. A free programming and debugging tool called MaximSDK is also provided by Analog Devices.

The AD-MAX32SXWISE-SL development kit is complete with 1 base board, 3 sensor nodes, gateway setup essentials, and other accessories. However, customers also have the option to avail of the components individually as intended for their application development.

Base Board:

  • MAX32670-SX-ARDZ Base board (can be purchased separately)

Component Sensor Nodes:

  • EV-STRUCTURAL-ARDZ Sensor for Structural Monitoring (can be purchased separately)
  • EV-FLOWMETER-ARDZ Sensor for Flow Rate Metering (can be purchased separately)
  • EV-ADE9000-SHIELDZ Sensor for Electric Metering (can be purchased separately)

Gateway Essentials and Other Accessories (can be purchased separately)

  • RAK5146 PiHAT Kit
  • Raspberry Pi 4 Model B
  • MAX32625PICO Rapid Development Board
  • RPi4 Power Supply Adapter
  • MicroSD Card
  • LAN Cable

Applications:

  • Battery-Powered Medical Devices
  • Industrial Sensors
  • Optical Communication Modules
  • Secure Radio Modem Controller
  • Smart Sensor Controller

DC2397A
LTC3130EUD-1 Demo Board | Synchronous Buck-Boost, 2.4V ≤ VIN ≤ 25V, VOUT = 1.8V/3.3V/5V/12V @ 600mA
DC2355A
LTC3130EUD Demo Board | Synchronous Buck-Boost, 2.4V ≤ VIN ≤ 25V, VOUT = 5V @ 600mA
AD-MAX32LRWISE-SL
Long Range Wireless Radio Development Kit Based on MAX32670 Ultralow Power Arm Cortex-M4 Microcontroller and LR1110 RF Transceiver
MAX32670-SX-ARDZ
Long Range Wireless Radio Development Platform Based on MAX32670 Ultralow Power Arm Cortex-M4 Microcontroller and SX1261 RF Transceiver
MAX32670-LR-ARDZ
Long Range Wireless Radio Development Platform for Asset Management Applications Based on MAX32670 Ultralow Power Arm Cortex-M4 Microcontroller and LR1110 RF Transceiver
AD-JUPITER-EBZ
Software-Defined Radio
AD-MAX32SXWISE-SL
Long Range Wireless Radio Development Kit Based on MAX32670 Ultralow Power Arm Cortex-M4 Microcontroller and SX1261 RF Transceiver

Latest Discussions

Recently Viewed