LTC3111

RECOMMENDED FOR NEW DESIGNS

15V, 1.5A Synchronous Buck-Boost DC/DC Converter

Part Models
16
1ku List Price
Starting From $4.19

Part Details

  • Regulated Output with VIN Above, Below or Equal to VOUT
  • 2.5V to 15V Input and Output Voltage Range
  • 1.5A Continuous Output Current: VIN ≥ 5V, VOUT = 5V, PWM Mode
  • Single Inductor
  • Accurate RUN Threshold
  • Up to 95% Efficiency
  • 800kHz Switching Frequency, Synchronizable Between 600kHz and 1.5MHz
  • 49μA No-Load Quiescent Current in Burst Mode® Operation
  • Output Disconnect in Shutdown
  • Shutdown Current < 1μA
  • Internal Soft-Start
  • Small, Thermally Enhanced 14-Lead (3mm × 4mm × 0.75mm) DFN and 16-Lead MSOP Packages
LTC3111
15V, 1.5A Synchronous Buck-Boost DC/DC Converter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1999A

LTC3111 Demo Board | Buck-Boost Converter, 2.5V ≤ VIN ≤ 15V, VOUT = 5V @ 1.5A

Product Details

Demonstration circuit 1999A is a fixed frequency synchronous buck-boost converter with an extended input and output range. The unique 4-switch, single inductor architecture provides low noise and seamless operation from input voltages above, below, or equal to the output voltage.



DC1999A
LTC3111 Demo Board | Buck-Boost Converter, 2.5V ≤ VIN ≤ 15V, VOUT = 5V @ 1.5A

Latest Discussions

Recently Viewed