LTC3115-2

RECOMMENDED FOR NEW DESIGNS

40V, 2A Synchronous Buck-Boost DC/DC Converter

Part Details

  • Wide VIN Range: 2.7V to 40V
  • Wide VOUT Range: 2.7V to 40V
  • 0.8A Output Current for VIN ≥ 3.6V, VOUT = 5V
  • 2A Output Current in Step-Down Operation for VIN ≥ 6V
  • Programmable Frequency: 100kHz to 2MHz
  • Synchronizable Up to 2MHz with an External Clock
  • Up to 95% Efficiency
  • 30µA No-Load Quiescent Current in Burst Mode® Operation
  • Ultralow Noise Buck-Boost PWM
  • Internal Soft-Start
  • 3µA Supply Current in Shutdown
  • Programmable Input Undervoltage Lockout
  • Small 4mm × 5mm × 0.75mm DFN Package
  • Thermally Enhanced 20-Lead TSSOP Package
  • AEC-Q100 Qualified for Automotive Applications
LTC3115-2
40V, 2A Synchronous Buck-Boost DC/DC Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3115-1
  • LTC3115-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2119A

LTC3115EDHD-2 Demo Board | 2.7V to 40VIN, 5VOUT @ 2A

Product Details

Demonstration circuit 2119A features the LTC3115-2, a high voltage monolithic synchronous buck-boost converter optimized for applications with fast input voltage transients. The DC2119A demo board has two user selectable operating modes: Burst Mode© and Forced Continuous Operation (Fixed Frequency PWM) (JP1). There is also an accurate programmable RUN pin which is used to ENABLE the converter (JP2). The DC2119A operates with a 2.7V to 40V input voltage range. The demo board has been designed with the output voltage set to 5.0V. The LTC3115-2 incorporates a proprietary low noise switching algorithm which optimizes efficiency with input voltages above, below or equal to the output voltage and ensures seamless transitions between operating modes.

DC2119A
LTC3115EDHD-2 Demo Board | 2.7V to 40VIN, 5VOUT @ 2A

Latest Discussions

No discussions on LTC3115-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed