LTC3108-1

RECOMMENDED FOR NEW DESIGNS

Ultralow Voltage Step-Up Converter and Power Manager

Part Details

  • Operates from Inputs of 20mV
  • Complete Energy Harvesting Power
  • Management System
    • Selectable VOUT of 2.5V, 3V, 3.7V or 4.5V
    • LDO: 2.2V at 3mA
    • Logic Controlled Output
    • Reserve Energy Output
  • Power Good Indicator
  • Uses Compact Step-Up Transformers
  • Small 12-Lead (3mm × 4mm) DFN or 16-Lead SSOP Packages
LTC3108-1
Ultralow Voltage Step-Up Converter and Power Manager
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Energy Harvesting 1
LTC3588-1 RECOMMENDED FOR NEW DESIGNS Nanopower Energy Harvesting Power Supply
Single-Supply Monitors 1
LTC2935 PRODUCTION Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1582B-B

LTC3108EDE-1 Demo Board | Ultralow Voltage Step-Up Converter and Power Manager

Product Details

DC1582B-B: Demo Board for the LTC3108-1 Ultralow Voltage Step-Up Converter and Power Manager.

DC1582B-B
LTC3108EDE-1 Demo Board | Ultralow Voltage Step-Up Converter and Power Manager

Latest Discussions

No discussions on LTC3108-1 yet. Have something to say?

Start a Discussion on EngineerZone®