LTC2942

NOT RECOMMENDED FOR NEW DESIGNS

Battery Gas Gauge with Temperature, Voltage Measurement

Part Models
4
1ku List Price
Starting From $1.83
Viewing:

Part Details

  • Indicates Accumulated Battery Charge and Discharge
  • High Accuracy Analog Integration
  • ADC Measures Battery Voltage and Temperature
  • Integrated Temperature Sensor
  • High Side Sense
  • 1% Voltage and Charge Accuracy
  • ±50mV Sense Voltage Range
  • SMBus/I2C Interface
  • Configurable Alert Output/Charge Complete Input
  • 2.7V to 5.5V Operating Range
  • Quiescent Current Less than 100μA
  • Small 6-Pin 2mm × 3mm DFN package
LTC2942
Battery Gas Gauge with Temperature, Voltage Measurement
Total Charge Error vs  Differential Sense Voltage Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Battery Fuel Gauge and Coulomb Counter 2
LTC2942-1 Obsolete 1A Battery Gas Gauge with Internal Sense Resistor and Temperature/Voltage Measurement
LTC2943 PRODUCTION Multicell Battery Gas Gauge with Temperature, Voltage and Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC2942
  • LTC2942-1

Linduino 3

Design Tool 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1496C-B

LTC2942 Demo Board | 2.7V to 5.5V Battery Gas Gauge Plus Voltage/Temperature Measurements, with I2C (Requires DC590)

Product Details

Demonstration circuit 1496C-B features the LTC2942, a battery gas gauge that measures battery charge and discharge, battery voltage and chip temperature. The demo board includes an external 100mΩ (default) sense resistor for a maximum current measurement of 500mA (±50mV current sense voltage range). The sense resistor can be changed; however the software only accepts sense resistors between 0.1mΩ to 5Ω. The 2.7V to 5.5V operating range is perfectly suited for single cell Li-Ion batteries.


A precision analog coulomb counter integrates current through the sense resistor between the battery’s positive terminal and the load or charger. The LTC2942 adds battery voltage and on-chip temperature measurement with an internal 14-bit No Latency ΔΣ ADC. The three measured quantities (charge, voltage and temperature) are stored in internal registers accessible via the on-board SMBus/I2C interface.

DC1496C-B
LTC2942 Demo Board | 2.7V to 5.5V Battery Gas Gauge Plus Voltage/Temperature Measurements, with I2C (Requires DC590)
DC1496C-x Demo Board DC1496C-x Demo Board DC1496C-x Demo Board DC1496C-x Demo Board DC1496C-x Demo Board DC1496C - Schematic

Latest Discussions

Recently Viewed