LTC2941

NOT RECOMMENDED FOR NEW DESIGNS

Battery Gas Gauge with I2C Interface

Part Details

  • Indicates Accumulated Battery Charge and Discharge
  • High Accuracy Analog Integration
  • High Side Sense
  • 1% Charge Accuracy
  • ±50mV Sense Voltage Range
  • SMBus/I2C Interface
  • Configurable Alert Output/Charge Complete Input
  • 2.7V to 5.5V Operating Range
  • Quiescent Current Less Than 100µA
  • Small 6-Pin 2mm × 3mm DFN and 8-Lead MSOP Packages
LTC2941
Battery Gas Gauge with I2C Interface
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Battery Fuel Gauge and Coulomb Counter 2
LTC2942 NOT RECOMMENDED FOR NEW DESIGNS Battery Gas Gauge with Temperature, Voltage Measurement
LTC2943 NOT RECOMMENDED FOR NEW DESIGNS Multicell Battery Gas Gauge with Temperature, Voltage and Current Measurement
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC2941
  • LTC2941-1

Linduino 3

Design Tool 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1496C-A

LTC2941 Demo Board | 2.7V to 5.25V Battery Gas Gauge with I2C (Requires DC590B)

Product Details

Demonstration circuit 1496C-A features the LTC2941, a battery gas gauge that measures battery charge and discharge with an external sense resistor (100mΩ sense resistor included), yielding a maximum current measurement of 500mA (±50mV current sense voltage range). The sense resistor can be changed; however the software only accepts sense resistors between 0.1mΩ to 5Ω. The 2.7V to 5.5V operating range is perfectly suited for single cell Li-Ion batteries.

A precision analog coulomb counter integrates current through the sense resistor between the battery’s positive terminal and the load or charger. The measured charge is stored in internal registers accessible via the on-board SMBus/I2C interface.

eval board
DC1496B-A

OBSOLETE: LTC2941 Demo Board | 2.7V to 5.25V Battery Gas Gauge with I2C (Requires DC590B)

Product Details

This evaluation board is obsolete and no longer recommended. The replacement board is the DC1496C-A.

Demonstration circuit 1496B-A features the LTC2941, a battery gas gauge that measures battery charge and discharge with an external sense resistor (100mΩ sense resistor included), yielding a maximum current measurement of 500mA (±50mV current sense voltage range). The sense resistor can be changed; however the software only accepts sense resistors between 0.1mΩ to 5Ω. The 2.7V to 5.5V operating range is perfectly suited for single cell Li-Ion batteries.

A precision analog coulomb counter integrates current through the sense resistor between the battery’s positive terminal and the load or charger. The measured charge is stored in internal registers accessible via the on-board SMBus/I2C interface.

DC1496C-A
LTC2941 Demo Board | 2.7V to 5.25V Battery Gas Gauge with I2C (Requires DC590B)
DC1496B-A
OBSOLETE: LTC2941 Demo Board | 2.7V to 5.25V Battery Gas Gauge with I2C (Requires DC590B)

Latest Discussions