LTC2657

PRODUCTION

Octal I2C 16-/12-Bit Rail-to-Rail DACs with 10ppm/°C Max Reference

Part Details

  • Integrated Reference 10ppm/°C Max
  • Maximum INL Error: ±4LSB
  • Guaranteed Monotonic Over Temperature
  • Selectable Internal or External Reference
  • 2.7V to 5.5V Supply Range (LTC2657-L)
  • Integrated Reference Buffers
  • Ultralow Crosstalk between DACs(0.8nV•s)
  • Power-On-Reset to Zero-Scale/Mid-Scale
  • 400kHz I2C Interface
  • Tiny 20-Lead 4mm × 5mm QFN and 20-Lead Thermally enhanced TSSOP Packages
LTC2657
Octal I2C 16-/12-Bit Rail-to-Rail DACs with 10ppm/°C Max Reference
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Serial Bus Buffers, Extenders, and Accelerators 2
LTC4316 PRODUCTION Single I2C/SMBus Address Translator
LTC4317 PRODUCTION Dual I2C/SMBus Address Translator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1529A-B

LTC2657-H16 Demo Board | Octal I2C 16-Bit Voltage Output DAC with 2.048V Reference, Requires DC2026

Product Details

Demonstration circuit 1529A features the LTC2657 Octal 16-bit DAC with ±4LSB INL error. This device establishes a new board-density benchmark for 16-bit DACs and advances performance standards for output drive, crosstalk and load regulation in single supply, voltage-output multiple DACs.

eval board
DC1529A-A

LTC2657-L16 Demo Board | Octal I2C 16-Bit Voltage Output DAC with 1.25V Reference, Requires DC2026

Product Details

Demonstration circuit 1529A features the LTC2657 Octal 16-bit DAC with ±4LSB INL error. This device establishes a new board-density benchmark for 16-bit DACs and advances performance standards for output drive, crosstalk and load regulation in single supply, voltage-output multiple DACs.

DC1529A-B
LTC2657-H16 Demo Board | Octal I2C 16-Bit Voltage Output DAC with 2.048V Reference, Requires DC2026
DC1529A-A
LTC2657-L16 Demo Board | Octal I2C 16-Bit Voltage Output DAC with 1.25V Reference, Requires DC2026

Latest Discussions

No discussions on LTC2657 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed