LTC2656

PRODUCTION

Octal 16-/12-Bit Rail-to-Rail DACs with 10ppm/°C Max Reference

Part Details

  • Precision 10ppm/°C Max Reference
  • Maximum INL Error: ±4LSB at 16 Bits
  • Guaranteed Monotonic over Temperature
  • Selectable Internal or External Reference
  • 2.7V to 5.5V Supply Range (LTC2656-L)
  • Integrated Reference Buffers
  • Ultralow Crosstalk Between DACs(<1nV•s)
  • Power-On-Reset to Zero-Scale/Mid-scale
  • Asynchronous LDAC Update Pin
  • Tiny 20-Lead 4mm × 5mm QFN and 20-Lead Thermally Enhanced TSSOP Packages
LTC2656
Octal 16-/12-Bit Rail-to-Rail DACs with 10ppm/°C Max Reference
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Multichannel Voltage Output D/A Converters 1
LTC2668 PRODUCTION 16-Channel 16-/12-Bit ±10V VOUT SoftSpan DACs with 10ppm/°C Max Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1397B-A

LTC2656-L16 Demo Board | Octal SPI 16-Bit Voltage Output DAC with 1.25V Reference (requires DC2026)

Product Details

Demonstration circuit 1397B features the LTC2656 Octal 16-bit DAC with ±4LSB INL error. This device establishes a new board-density benchmark for 16-bit DACs and advances performance standards for output drive, crosstalk and load regulation in single supply, voltage-output multiple DACs.

eval board
DC1397B-B

LTC2656-H16 Demo Board | Octal SPI 16-bit Voltage Output DAC with 2.048V Reference (requires DC2026)

Product Details

Demonstration circuit 1397B features the LTC2656 Octal 16-bit DAC with ±4LSB INL error. This device establishes a new board-density benchmark for 16-bit DACs and advances performance standards for output drive, crosstalk and load regulation in single supply, voltage-output multiple DACs.


 


DC1397B-A
LTC2656-L16 Demo Board | Octal SPI 16-Bit Voltage Output DAC with 1.25V Reference (requires DC2026)
DC1397B-B
LTC2656-H16 Demo Board | Octal SPI 16-bit Voltage Output DAC with 2.048V Reference (requires DC2026)

Latest Discussions