LTC2654

PRODUCTION

Quad 16-/12-Bit Rail-to-Rail DACs with 10ppm/°C Max Reference

Part Details

  • Precision Reference 10ppm/°C Max
  • Maximum INL Error: ±4LSB at 16-Bits
  • Low ±2mV (Max) Offset Error
  • Guaranteed Monotonic Over Temperature
  • Selectable Internal or External Reference
  • 2.7V to 5.5V Supply Range (LTC2654-L)
  • Integrated Reference Buffers
  • Ultralow Crosstalk Between DACs (<3nV•s)
  • Power-on-Reset to Zero-Scale/Mid-Scale
  • Asynchronous DAC Update Pin
  • Tiny 20-Lead 4mm × 4mm QFN and 16-Lead Narrow SSOP Packages
LTC2654
Quad 16-/12-Bit Rail-to-Rail DACs with 10ppm/°C Max Reference
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1678A-B

LTC2654-H16 Demo Board | Quad SPI 16-Bit Voltage Output DAC with 2.048V Reference, Requires DC2026

Product Details

Demonstration circuit 1678A features the LTC2654 Quad 16-bit/12-bit DAC. The LTC2654 is a family of 16-bit/12-bit rail-to-rail DACs with integrated 10ppm/°C maximum reference. The LTC2654 advances performance standards for output drive, crosstalk and load regulation in single supply, voltage-output multiple DACs.

eval board
DC1678A-D

LTC2654-H12 Demo Board | Quad SPI 12-Bit Voltage Output DAC with 2.048V Reference, Requires DC2026

Product Details

Demonstration circuit 1678A features the LTC2654 Quad 16-bit/12-bit DAC. The LTC2654 is a family of 16-bit/12-bit rail-to-rail DACs with integrated 10ppm/°C maximum reference. The LTC2654 advances performance standards for output drive, crosstalk and load regulation in single supply, voltage-output multiple DACs.

eval board
DC1678A-A

LTC2654-L16 Demo Board | Quad SPI 16-Bit Voltage Output DAC with 1.25V Reference, Requires DC2026

Product Details

Demonstration circuit 1678A features the LTC2654 Quad 16-bit/12-bit DAC. The LTC2654 is a family of 16-bit/12-bit rail-to-rail DACs with integrated 10ppm/°C maximum reference. The LTC2654 advances performance standards for output drive, crosstalk and load regulation in single supply, voltage-output multiple DACs.

eval board
DC1678A-C

LTC2654-L12 Quad SPI 12-Bit Voltage Output DAC with 1.25V Reference, Requires DC2026

Product Details

Demonstration circuit 1678A features the LTC2654 Quad 16-bit/12-bit DAC. The LTC2654 is a family of 16-bit/12-bit rail-to-rail DACs with integrated 10ppm/°C maximum reference. The LTC2654 advances performance standards for output drive, crosstalk and load regulation in single supply, voltage-output multiple DACs.

DC1678A-B
LTC2654-H16 Demo Board | Quad SPI 16-Bit Voltage Output DAC with 2.048V Reference, Requires DC2026
DC1678A-D
LTC2654-H12 Demo Board | Quad SPI 12-Bit Voltage Output DAC with 2.048V Reference, Requires DC2026
DC1678A-A
LTC2654-L16 Demo Board | Quad SPI 16-Bit Voltage Output DAC with 1.25V Reference, Requires DC2026
DC1678A-C
LTC2654-L12 Quad SPI 12-Bit Voltage Output DAC with 1.25V Reference, Requires DC2026

Latest Discussions

Recently Viewed