LTC2641

PRODUCTION

16-/14-/12-Bit VOUT DACs in 3mm × 3mm DFN

Part Details

  • Tiny 3mm × 3mm 8-Pin DFN Package
  • Maximum 16-Bit INL Error: ±1LSB over Temperature
  • Low 120µA Supply Current
  • Guaranteed Monotonic over Temperature
  • Low 0.5nV•sec Glitch Impulse
  • 2.7V to 5.5V Single Supply Operation
  • Fast 1µs Settling Time to 16 Bits
  • Unbuffered Voltage Output Directly Drives 60k Loads
  • 50MHz SPI/QSPI/MICROWIRE Compatible Serial Interface
  • Power-On Reset Clears DAC Output to Zero Scale (LTC2641) or Midscale (LTC2642)
  • Schmitt-Trigger Inputs for Direct Optocoupler Interface
  • Asynchronous CLR Pin
  • 8-Lead MSOP, 3mm × 3mm DFN, and 8-Lead SO Packages (LTC2641)
  • 10-Lead MSOP and 3mm × 3mm DFN Packages (LTC2642)
LTC2641
16-/14-/12-Bit VOUT DACs in 3mm × 3mm DFN
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 1
LTC6090
LTC6090-5
140V CMOS Rail-to-Rail Output, Picoamp Input Current Op Amp
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Low Input Bias Current Op Amps (≤100 pA) 1
LTC6078 PRODUCTION Micropower Precision, Dual CMOS Rail-to-Rail Input/Output Amplifiers
Positive Linear Regulators (LDO) 1
LT3040 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR Precision DAC/Reference Buffer
Series Voltage References 1
LT1019 PRODUCTION Precision Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC2641-12
  • LTC2641-14
  • LTC2641-16
  • LTC2641A-16

Linduino 3

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1096B

LTC2642A-16 (LTC2641A-16) 16-bit ±5V Unbuffered VOUT DAC (req DC590B)

Product Details

DC1096B: Demo Board for:

LTC2641-16-/14-/12-Bit VOUT DACs in 3mm × 3mm DFN
LTC2641-14 - 14-Bit VOUT DAC in 3mm × 3mm DFN
LTC2641-16 - 16-Bit VOUT DAC in 3mm × 3mm DFN
LTC2642-16 - 16-Bit VOUT DAC in 3mm × 3mm DFN
LTC2642-14 - 14-Bit VOUT DAC in 3mm × 3mm DFN
LTC2642-16-/14-/12-Bit VOUT DACs in 3mm × 3mm DFN


 

DC1096B
LTC2642A-16 (LTC2641A-16) 16-bit ±5V Unbuffered VOUT DAC (req DC590B)

Latest Discussions