LTC2614
PRODUCTIONQuad 14-Bit Rail-to-Rail DACs in 16-Lead SSOP
- Part Models
- 8
- 1ku List Price
- Starting From $9.97
Part Details
- Smallest Pin Compatible Quad 16-Bit DAC:
- LTC2604: 16-Bits
- LTC2614: 14-Bits
- LTC2624: 12-Bits
- Guaranteed 16-Bit Monotonic Over Temperature
- Separate Reference Inputs for each DAC
- Wide 2.5V to 5.5V Supply Range
- Low Power Operation: 250µA per DAC at 3V
- Individual DAC Power-Down to 1µA, Max
- Ultralow Crosstalk Between DACs (<5µV)
- High Rail-to-Rail Output Drive (±15mA)
- Double Buffered Digital Inputs
- LTC2604-1/LTC2614-1/LTC2624-1: Power-On Reset to Midscale
- 16-Lead Narrow SSOP Package
The LTC2604/LTC2614/LTC2624 are quad 16-,14- and 12-bit 2.5V to 5.5V rail-to-rail voltage output DACs in 16-lead narrow SSOP packages. These parts have separate reference inputs for each DAC. They have built-in high performance output buffers and are guaranteed monotonic.
These parts establish advanced performance standards for output drive, crosstalk and load regulation in single supply, voltage output multiples.
The parts use a simple SPI/MICROWIRE compatible 3-wire serial interface which can be operated at clock rates up to 50MHz. Daisy-chain capability and a hardware CLR function are included.
The LTC2604/LTC2614/LTC2624 incorporate a poweron reset circuit. During power-up, the voltage outputs rise less than 10mV above zero scale; and after power-up, they stay at zero scale until a valid write and update take place. The power-on reset circuit resets the LTC2604-1/ LTC2614-1/LTC2624-1 to midscale. The voltage outputs stay at midscale until a valid write and update take place.
Applications
- Mobile Communications
- Process Control and Industrial Automation
- Instrumentation
- Automatic Test Equipment
Documentation
Data Sheet 1
Reliability Data 1
Product Selector Card 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC2614CGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
LTC2614CGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
LTC2614CGN-1#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
LTC2614CGN-1#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
LTC2614IGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
LTC2614IGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
LTC2614IGN-1#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
LTC2614IGN-1#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
LTC2614CGN#PBF | PRODUCTION | |
LTC2614CGN#TRPBF | PRODUCTION | |
LTC2614CGN-1#PBF | PRODUCTION | |
LTC2614CGN-1#TRPBF | PRODUCTION | |
LTC2614IGN#PBF | PRODUCTION | |
LTC2614IGN#TRPBF | PRODUCTION | |
LTC2614IGN-1#PBF | PRODUCTION | |
LTC2614IGN-1#TRPBF | PRODUCTION | |
Oct 11, 2022 - 22_0235 Epoxy Change from Henkel 8290 to 8290A for GN Package |
||
LTC2614CGN#PBF | PRODUCTION | |
LTC2614CGN#TRPBF | PRODUCTION | |
LTC2614CGN-1#PBF | PRODUCTION | |
LTC2614CGN-1#TRPBF | PRODUCTION | |
LTC2614IGN#PBF | PRODUCTION | |
LTC2614IGN#TRPBF | PRODUCTION | |
LTC2614IGN-1#PBF | PRODUCTION | |
LTC2614IGN-1#TRPBF | PRODUCTION | |
Apr 6, 2022 - 22_0066 Laser Top Mark for 16QSOP Assembled in ADPG [PNG] |
||
LTC2614CGN#PBF | PRODUCTION | |
LTC2614CGN#TRPBF | PRODUCTION | |
LTC2614CGN-1#PBF | PRODUCTION | |
LTC2614CGN-1#TRPBF | PRODUCTION | |
LTC2614IGN#PBF | PRODUCTION | |
LTC2614IGN#TRPBF | PRODUCTION | |
LTC2614IGN-1#PBF | PRODUCTION | |
LTC2614IGN-1#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
I²C Isolators 1 | ||
LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open ToolIBIS Model 1
Latest Discussions
No discussions on ltc2614 yet. Have something to say?
Start a Discussion on EngineerZone®