LTC2602

PRODUCTION

Dual 16-Bit Rail-to-Rail DACs in 8-Lead MSOP

Part Models
4
1ku List Price
Starting From $6.23
Viewing:

Part Details

  • Smallest Pin-Compatible Dual DACs:
    • LTC2602: 16-Bits
    • LTC2612: 14-Bits
    • LTC2622: 12-Bits
  • Guaranteed 16-Bit Monotonic Over Temperature
  • Wide 2.5V to 5.5V Supply Range
  • Low Power Operation: 300µA per DAC at 3V
  • Individual Channel Power-Down to 1µA, Max
  • Ultralow Crosstalk between DACs (30µV)
  • High Rail-to-Rail Output Drive (±15mA)
  • Double-Buffered Data Latches
  • Pin-Compatible 10-Bit Version (LTC1661)
  • Tiny 8-Lead MSOP Package
LTC2602
Dual 16-Bit Rail-to-Rail DACs in 8-Lead MSOP
LTC2602 Differential Nonlinearity (DNL)(LTC2602) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

IBIS Model 1


Evaluation Kits

eval board
DC778A

LTC2602CMS8 | Dual 16-Bit Rail-to-Rail VOUT DAC (Requires DC590)

Product Details

DC778A: Demo Board for the LTC2602 - Dual 16-Bit Rail-to-Rail DACs in 8-Lead MSOP.

DC778A
LTC2602CMS8 | Dual 16-Bit Rail-to-Rail VOUT DAC (Requires DC590)
DC778A-2 DC778A-4 DC778A-1 DC778A-3 DC778A - Schematic

Latest Discussions

No discussions on ltc2602 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed