LTC2481
PRODUCTION16-Bit ∆Σ ADC with Easy Drive Input Current Cancellation and I²C Interface
- Part Models
- 6
- 1ku List Price
- Starting From $2.25
Part Details
- Easy Drive™ Technology Enables Rail-to-Rail Inputs with Zero Differential Input Current
- Directly Digitizes High Impedance Sensors with Full Accuracy
- Programmable Gain from 1 to 256
- GND to VCC Input/Reference Common Mode Range
- 2-Wire I2C Interface
- Programmable 50Hz, 60Hz or Simultaneous 50Hz/60Hz Rejection Mode
- 2ppm (0.25LSB) INL, No Missing Codes
- 1ppm Offset and 15ppm Full-Scale Error
- Selectable 2x Speed Mode
- No Latency: Digital Filter Settles in a Single Cycle
- Single Supply 2.7V to 5.5V Operation
- Internal Oscillator
- Six Addresses Available and One Global Address for Synchronization
- Available in a Tiny (3mm × 3mm) 10-Lead DFN Package
The LTC2481 combines a 16-bit plus sign No Latency ΔΣ™ analog-to-digital converter with patented Easy Drive technology and I2C digital interface. The patented sampling scheme eliminates dynamic input current errors and the shortcomings of on-chip buffering through automatic cancellation of differential input current. This allows large external source impedances and input signals, with rail-torail input range to be directly digitized while maintaining exceptional DC accuracy.
The LTC2481 includes on-chip programmable gain and an oscillator. The LTC2481 can be configured through an I2C interface to provide a programmable gain from 1 to 256 in 8 steps, to digitize an external signal or internal temperature sensor, reject line frequencies (50Hz, 60Hz or simultaneous 50Hz/60Hz) as well as a 2x speed-up mode.
The LTC2481 allows a wide common mode input range (0V to VCC) independent of the reference voltage. The reference can be as low as 100mV or can be tied directly to VCC. The LTC2481 includes an on-chip trimmed oscillator eliminating the need for external crystals or oscillators. Absolute accuracy and low drift are automatically maintained through continuous, transparent, offset and full-scale calibration.
Applications
- Direct Sensor Digitizer
- Weight Scales
- Direct Temperature Measurement
- Strain Gauge Transducers
- Instrumentation
- Industrial Process Control
- DVMs and Meters
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Design Note 2
Technical Articles 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC2481CDD#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
LTC2481CDD#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
LTC2481HDD#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
LTC2481HDD#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
LTC2481IDD#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
LTC2481IDD#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 14, 2025 - 25_0016 Bond Wire Change from Gold to Copper Wire (Notification Only) |
||
LTC2481CDD#PBF | PRODUCTION | |
LTC2481CDD#TRPBF | PRODUCTION | |
LTC2481HDD#PBF | PRODUCTION | |
LTC2481HDD#TRPBF | PRODUCTION | |
Jun 30, 2020 - 20_0244 Notification of Wafer Fab Location Change for 0.6µm CMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
LTC2481CDD#PBF | PRODUCTION | |
LTC2481CDD#TRPBF | PRODUCTION | |
LTC2481HDD#PBF | PRODUCTION | |
LTC2481HDD#TRPBF | PRODUCTION | |
LTC2481IDD#PBF | PRODUCTION | |
LTC2481IDD#TRPBF | PRODUCTION | |
Apr 9, 2025 - 25_0016 Bond Wire Change from Gold to Copper Wire (Notification Only) |
||
LTC2481IDD#PBF | PRODUCTION | |
LTC2481IDD#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Digital Temperature Sensors 1 | ||
LTC2991 | RECOMMENDED FOR NEW DESIGNS | Octal I2C Voltage, Current, and Temperature Monitor |
I²C Isolators 1 | ||
LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |
Precision Resistor Network 1 | ||
LT5400 | RECOMMENDED FOR NEW DESIGNS | Quad Matched Resistor Network |
Serial Bus Buffers, Extenders, and Accelerators 1 | ||
LTC4317 | PRODUCTION | Dual I2C/SMBus Address Translator |
Series Voltage References 1 | ||
LT6660 | PRODUCTION | Tiny Micropower Precision Series References in 2mm × 2mm DFN |