LT6660

PRODUCTION

Tiny Micropower Precision Series References in 2mm × 2mm DFN

Part Models
30
1ku List Price
Starting From $1.06

Part Details

  • No Output Capacitor Required
  • Low Drift: 20ppm/°C Max
  • High Accuracy: 0.2% Max
  • Low Supply Current
  • 20mA Output Current Guaranteed
  • Reverse-Battery Protection
  • Low IR Reflow Induced Stress: 0.02% Typ
  • Voltage Options: 2.5V, 3V, 3.3V, 5V and 10V
  • Space-Saving Alternative to the LT1460
  • 3-Lead 2mm × 2mm × 0.75mm DFN Package
LT6660
Tiny Micropower Precision Series References in 2mm × 2mm DFN
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Latest Discussions

No discussions on LT6660 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed