LTC2450

PRODUCTION

Easy-to-Use, Ultra-Tiny 16-Bit ΔΣ ADC

Part Details

  • GND to VCC Single-Ended Input Range
  • 0.02LSB RMS Noise
  • 2LSB INL, No Missing Codes
  • 2LSB Offset Error
  • 4LSB Full-Scale Error
  • Single Conversion Settling Time for Multiplexed Applications
  • Single Cycle Operation with Auto Shutdown
  • 350µA Supply Current
  • 50nA Sleep Current
  • 30 Conversions Per Second
  • Internal Oscillator—No External Components Required
  • Single Supply, 2.7V to 5.5V Operation
  • SPI Interface
  • Ultra-Tiny 2mm × 2mm DFN Package
LTC2450
Easy-to-Use, Ultra-Tiny 16-Bit ΔΣ ADC
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Series Voltage References 1
LT6660 PRODUCTION Tiny Micropower Precision Series References in 2mm × 2mm DFN
Single-Supply Monitors 1
LTC2934 PRODUCTION Ultra-Low Power Adjustable Supervisor with Power-Fail Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1067A-A

LTC2450 | 16-bit 30Hz ΔΣ ADC in 2mm × 2mm DFN-6 Package (Requires DC590B)

Product Details

DC1067A-A: Demo Board for the LTC2450 Easy-to-Use, Ultra-Tiny 16-Bit ΔΣ ADC.

DC1067A-A
LTC2450 | 16-bit 30Hz ΔΣ ADC in 2mm × 2mm DFN-6 Package (Requires DC590B)

Latest Discussions

Recently Viewed