LTC2446

PRODUCTION

24-Bit High Speed 8-Channel ∆Σ ADCs with Selectable Multiple Reference Inputs

Part Models
4
1ku List Price
Starting From $9.39

Part Details

  • Five Selectable Differential Reference Inputs
  • Four Differential/Eight Single-Ended Inputs
  • 4-Way MUX for Multiple Ratiometric Measurements
  • Up to 8kHz Output Rate
  • Up to 4kHz Multiplexing Rate
  • Selectable Speed/Resolution:
    • 2µVRMS Noise at 1.76kHz Output Rate
    • 200nVRMS Noise at 13.8Hz Output Rate with
    • Simultaneous 50/60Hz Rejection
  • Guaranteed Modulator Stability and Lock-Up
  • Immunity for any Input and Reference Conditions
  • 0.0005% INL, No Missing Codes
  • Autosleep Enables 20µA Operation at 6.9Hz
  • <5µV Offset (4.5V < VCC < 5.5V, -40°C to 85°C)
  • Differential Input and Differential Reference withn GND to VCC Common Mode Range
  • No Latency Mode, Each Conversion is Accurate Even
  • After a New Channel is Selected
  • Internal Oscillator-No External Components
  • LTC2447 Includes MUXOUT/ADCIN for External Buffering or Gain
  • Tiny QFN 5mm x 7mm Package
LTC2446
24-Bit High Speed 8-Channel ∆Σ ADCs with Selectable Multiple Reference Inputs
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Temperature Sensors 1
LTC2995 PRODUCTION Temperature Sensor and Dual Voltage Monitor with Alert Outputs
Micropower Voltage References 1
LT1461 PRODUCTION Micropower Precision Low Dropout Series Voltage Reference Family
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
TimerBlox 1
LTC6991 PRODUCTION TimerBlox: Resettable, Low Frequency Oscillator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC847A

LTC2446UHF | 24-Bit High Speed 4-/8-Channel Delta Sigma ADC (Requires DC590)

Product Details

DC847A: Demo Board for the LTC2446 24-Bit High Speed 8-Channel Delta Sigma ADCs with Selectable Multiple Reference Inputs.

DC847A
LTC2446UHF | 24-Bit High Speed 4-/8-Channel Delta Sigma ADC (Requires DC590)

Latest Discussions

Recently Viewed