LTC2380-24
PRODUCTION24-Bit, 1.5Msps/2Msps, Low Power SAR ADC with Integrated Digital Filter
- Part Models
- 8
- 1ku List Price
- Starting From $37.67
Part Details
- Guaranteed 24-Bits No Missing Codes
- ±0.5ppm INL (Typ)
- Integrated Digital Filter with Real-Time Averaging
- Low Power: 28mW at 2Msps
- 100dB SNR (Typ) at 1.5Msps
- 145dB Dynamic Range (Typ) at 30.5sps
- –117dB THD (Typ) at fIN = 2kHz
- 50Hz/60Hz Rejection
- Digital Gain Compression (DGC)
- Guaranteed Operation to 85°C
- Single 2.5V Supply
- Fully Differential Input Range Up to ±5V
- 1.8V to 5V SPI-Compatible Serial I/O with Daisy- Chain Mode
- 16-Lead MSOP and 4mm × 3mm DFN Packages
The LTC2380-24 is a low noise, low power, high speed 24-bit successive approximation register (SAR) ADC with an integrated digital averaging filter. Operating from a 2.5V supply, the LTC2380-24 has a ±VREF fully differential input range with VREF ranging from 2.5V to 5.1V. The LTC2380- 24 consumes only 28mW and achieves ±3.5ppm INL maximum and no missing codes at 24 bits.
The LTC2380-24 has an easy to use integrated digital averaging filter that can average 1 to 65536 conversion results real-time, dramatically improving dynamic range from 101dB at 1.5Msps to 145dB at 30.5sps. No separate programming interface or configuration register is required.
The high speed SPI-compatible serial interface supports 1.8V, 2.5V, 3.3V and 5V logic while also featuring a daisychain mode. The LTC2380-24 automatically powers down between conversions, reducing power dissipation at lower sampling rates.
Applications
- Seismology
- Energy Exploration
- Medical Imaging
- High Speed Data Acquisition
- Industrial Process Control
- ATE
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Technical Articles 3
Video 1
Solutions Bulletin & Brochure 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC2380CDE-24#PBF | 16-Lead DFN (4mm x 3mm w/ EP) | ||
LTC2380CDE-24#TRPBF | 16-Lead DFN (4mm x 3mm w/ EP) | ||
LTC2380CMS-24#PBF | 16-Lead MSOP | ||
LTC2380CMS-24#TRPBF | 16-Lead MSOP | ||
LTC2380IDE-24#PBF | 16-Lead DFN (4mm x 3mm w/ EP) | ||
LTC2380IDE-24#TRPBF | 16-Lead DFN (4mm x 3mm w/ EP) | ||
LTC2380IMS-24#PBF | 16-Lead MSOP | ||
LTC2380IMS-24#TRPBF | 16-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 4, 2020 - 20_0132 Laser Top Mark for 16-Lead MSOP Packages Assembled in ADPG and UTAC |
||
LTC2380CMS-24#PBF | PRODUCTION | |
LTC2380CMS-24#TRPBF | PRODUCTION | |
LTC2380IMS-24#PBF | PRODUCTION | |
LTC2380IMS-24#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 2
LinearLab Tools
A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
High Voltage Op Amps ≥12V 1 | ||
LT6203 | PRODUCTION | Dual 100MHz, Rail-to-Rail Input and Output, Ultralow 1.9nV√Hz Noise, Low Power Op Amps |
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1 | ||
LT6237 | RECOMMENDED FOR NEW DESIGNS | Dual Rail-to-Rail Output 215MHz, 1.1nV/√Hz Op Amp/SAR ADC Driver |
Series Voltage References 1 | ||
LTC6652 | PRODUCTION | Precision Low Drift Low Noise Buffered Reference |
SPI Isolators 1 | ||
LTM2893 | PRODUCTION | 100MHz Isolated ADC Serial Interface |
Tools & Simulations
Precision ADC Driver Tool
The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input
Open ToolLinduino 3
Linduino is Analog Devices’ Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. Each Linduino-supported product includes an example main program, defined in the LTSketchbook/Part Number folder and driver code, defined in the LTSketchbook/libraries folder.
Linduino code repository on GitHub and instructions on how to use the code.