LTC2377-16

PRODUCTION

16-Bit, 500ksps, Low Power SAR ADC with 97dB SNR

Part Details

  • 500ksps Throughput Rate
  • ±0.5LSB INL (Max)
  • Guaranteed 16-Bit No Missing Codes
  • Low Power: 6.8mW at 500ksps, 6.8μW at 500sps
  • 97dB SNR (Typ) at fIN = 2kHz
  • –123dB THD (Typ) at fIN = 2kHz
  • Digital Gain Compression (DGC)
  • Guaranteed Operation to 125°C
  • 2.5V Supply
  • Fully Differential Input Range ±VREF
  • VREF Input Range from 2.5V to 5.1V
  • No Pipeline Delay, No Cycle Latency
  • 1.8V to 5V I/O Voltages
  • SPI-Compatible Serial I/O with Daisy-Chain Mode
  • Internal Conversion Clock
  • 16-Lead MSOP and 4mm × 3mm DFN Packages
LTC2377-16
16-Bit, 500ksps, Low Power SAR ADC with 97dB SNR
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Evaluation Software 3

PScope

The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Fully Differential Amplifiers 1
LTC6362 LAST TIME BUY Precision, Low Power Rail-to-Rail Input/Output Differential Op Amp/SAR ADC Driver
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Series Voltage References 1
LTC6655 PRODUCTION 0.25ppm Noise, Low Drift Precision References
Single-Ended to Differential Amplifiers 1
LT6350 RECOMMENDED FOR NEW DESIGNS Low Noise Single-Ended to Differential Converter/ADC Driver
SPI Isolators 1
LTM2893 PRODUCTION 100MHz Isolated ADC Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1805A-C

LTC6362 with 500ksps 16-bit LTC2377-16 Demo Board | SAR ADC, LTC6655-5. Requires DC718 or DC2026

Product Details

The LTC6362 is a low power, low noise differential op amp with rail-to-rail input and output swing that has been optimized to drive low power SAR ADCs. The amplifier may be configured to buffer a fully differential input signal or convert a single-ended input signal to a differential output signal.

eval board
DC1783A-C

LTC2377-16 with LTC6655-5/LT6350 Demo Board | 16-Bit, 500ksps, SAR ADC with 97dB SNR. Requires DC718 or DC2026

Product Details

The LTC2380/LTC2379/LTC2378/LTC2377/LTC2376 are low power, low noise ADCs with serial outputs that can operate from a single 2.5V supply. The demo manual refers to the LTC2379-18 but applies to all parts in the family, the only difference being the maximum sample rates and the number of bits. The LTC2379-18 supports a ±5V fully differential input range with a 101dB SNR, consumes only 18mW and achieves ±2LSB INL max with no missing codes at 18-bits. The DC1783A demonstrates the DC and AC performance of the LTC2379-18 in conjunction with the DC590 QuikEval and DC718 PScope data collection boards.

DC1805A-C
LTC6362 with 500ksps 16-bit LTC2377-16 Demo Board | SAR ADC, LTC6655-5. Requires DC718 or DC2026
DC1783A-C
LTC2377-16 with LTC6655-5/LT6350 Demo Board | 16-Bit, 500ksps, SAR ADC with 97dB SNR. Requires DC718 or DC2026

Latest Discussions

No discussions on LTC2377-16 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed