LTC2368-16

PRODUCTION

16-Bit, 1Msps, Pseudo-Differential Unipolar SAR ADC with 94.7dB SNR

Part Models
10
1ku List Price
Starting From $15.31

Part Details

  • 1Msps Throughput Rate
  • ±0.75LSB INL (Max)
  • Guaranteed 16-Bit No Missing Codes
  • Low Power: 13.5mW at 1Msps, 13.5μW at 1ksps
  • 94.7dB SNR (Typ) at fIN = 2kHz
  • –118dB THD (Typ) at fIN = 2kHz
  • Guaranteed Operation to 125°C
  • 2.5V Supply
  • Pseudo-Differential Unipolar Input Range: 0V to VREF
  • VREF Input Range from 2.5V to 5.1V
  • No Pipeline Delay, No Cycle Latency
  • 1.8V to 5V I/O Voltages
  • SPI-Compatible Serial I/O with Daisy-Chain Mode
  • Internal Conversion Clock
  • 16-Lead MSOP and 4mm × 3mm DFN Packages
LTC2368-16
16-Bit, 1Msps, Pseudo-Differential Unipolar SAR ADC with 94.7dB SNR
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Evaluation Software 3

PScope

The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 1
LT6202 PRODUCTION Single 100MHz, Rail-to-Rail Input and Output, Ultralow 1.9nV√Hz Noise, Low Power Op Amps
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Series Voltage References 2
LTC6652 PRODUCTION Precision Low Drift Low Noise Buffered Reference
LTC6655 PRODUCTION 0.25ppm Noise, Low Drift Precision References
SPI Isolators 1
LTM2893 PRODUCTION 100MHz Isolated ADC Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1813A-B

LTC2368-16 with LTC6655-5/LT6202 Demo Board | 16-Bit, 1Msps, Pseudo-Differential Unipolar SAR ADC with 94.7dB SNR. Requires DC718 or DC590

Product Details

DC1813A-B Demo Board for:
LTC2368-16 16-Bit, 1Msps, Pseudo- Differential Unipolar SAR ADC with 94.7dB SNR
LT6202 Single 100MHz, Rail-to-Rail Input and Output, Ultralow 1.9nVrtHz Noise, Low Power Op Amps
LTC6655 0.25ppm Noise, Low Drift Precision References


 


eval board
DC1796A-B

LTC6360 Driving LTC2368-16 Demo Board | 16-Bit, 1Msps SAR ADC (Requires DC590 or DC718)

Product Details

DC1796A-B Demo Board for:
LTC6360 Very Low Noise Single-Ended SAR ADC Driver with True Zero Output
LTC2368-16 16-Bit, 1Msps, Pseudo- Differential Unipolar SAR ADC with 94.7dB SNR


 


DC1813A-B
LTC2368-16 with LTC6655-5/LT6202 Demo Board | 16-Bit, 1Msps, Pseudo-Differential Unipolar SAR ADC with 94.7dB SNR. Requires DC718 or DC590
DC1796A-B
LTC6360 Driving LTC2368-16 Demo Board | 16-Bit, 1Msps SAR ADC (Requires DC590 or DC718)

Latest Discussions

No discussions on LTC2368-16 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed