LTC2360

PRODUCTION

100ksps, 12-Bit Serial ADCs in TSOT-23

Part Details

  • 12-Bit Resolution
  • Low Noise: 73dB SNR
  • Low Power Dissipation: 1.5mW at 100ksps
  • 100ksps/250ksps/500ksps Sampling Rates
  • Single Supply 2.35V to 3.6V Operation
  • No Data Latency
  • Sleep Mode with 0.1μA Typical Supply Current
  • Dedicated External Reference (TSOT23-8)
  • 1V to 3.6V Digital Output Supply (TSOT23-8)
  • SPI/MICROWIRE Compatible Serial I/O
  • Guaranteed Operation from –40°C to 125°C
  • Tiny 6- and 8-Lead TSOT-23 Packages
LTC2360
100ksps, 12-Bit Serial ADCs in TSOT-23
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Evaluation Software 1

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1190A-E

LTC2360 Demo Board | 12-bit, 100ksps SAR ADC (Requires DC590B for DC Apps, DC890B for AC Apps)

Product Details

DC1190A-E: Demo Board for the LTC2360 100ksps, 12-Bit Serial ADCs in TSOT-23

DC1190A-E
LTC2360 Demo Board | 12-bit, 100ksps SAR ADC (Requires DC590B for DC Apps, DC890B for AC Apps)

Latest Discussions

Recently Viewed