LTC2355-12

PRODUCTION

Serial 12-Bit, 3.5Msps Sampling ADCs with Shutdown

Part Models
4
1ku List Price
Starting From $6.43
Viewing:

Part Details

  • 3.5Msps Conversion Rate
  • 74.2dB SINAD at 14-Bits, 71.1dB SINAD at 12-Bits
  • Low Power Dissipation: 18mW
  • 3.3V Single Supply Operation
  • 2.5V Internal Bandgap Reference can be Overdriven
  • 3-Wire SPI-Compatible Serial Interface
  • Sleep (13μW) Shutdown Mode
  • Nap (4mW) Shutdown Mode
  • 80dB Common Mode Rejection
  • 0V to 2.5V Unipolar Input Range
  • Tiny 10-Lead MSOP Package
LTC2355-12
Serial 12-Bit, 3.5Msps Sampling ADCs with Shutdown
THD, 2nd, 3rd and SFDR  vs Input Frequency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Single Channel A/D Converters 1
LTC2315-12 PRODUCTION 12-Bit, 5Msps Serial Sampling ADC in TSOT
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1082A-F

LTC2355-14, 14-bit, 1-channel 3.5Msps SAR ADC (Unipolar, requires DC890)

Product Details

DC1082A-F: Demo Board for the LTC2355-14 Serial 14-Bit, 3.5Msps Sampling ADCs with Unipolar Input.

DC1082A-F
LTC2355-14, 14-bit, 1-channel 3.5Msps SAR ADC (Unipolar, requires DC890)
DC1082A-A - Schematic

Latest Discussions

No discussions on ltc2355-12 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed