LTC2345-18

PRODUCTION

Octal, 18-Bit, 200ksps Differential SoftSpan ADC with Wide Input Common Mode Range

Part Details

  • 200ksps per Channel Throughput
  • Eight Simultaneous Sampling Channels
  • ±5LSB INL (Maximum, ±4.096V Range)
  • Guaranteed 18-Bit, No Missing Codes
  • Differential, Wide Common Mode Range Inputs
  • Per-Channel SoftSpan Input Ranges:
    • ±4.096V, 0V to 4.096V, ±2.048V, 0V to 2.048V
    • ±5V, 0V to 5V, ±2.5V, 0V to 2.5V
  • 91.8dB Single-Conversion SNR (Typical)
  • −113dB THD (Typical) at fIN = 2kHz
  • 102dB CMRR (Typical) at fIN = 200Hz
  • Rail-to-Rail Input Overdrive Tolerance
  • Guaranteed Operation to 125°C
  • Integrated Reference and Buffer (4.096V)
  • SPI CMOS (1.8V to 5V) and LVDS Serial I/O
  • Internal Conversion Clock, No Cycle Latency
  • 81mW Power Dissipation (Typical)
  • 48-Lead (7mm x 7mm) QFN Package
LTC2345-18
Octal, 18-Bit, 200ksps Differential SoftSpan ADC with Wide Input Common Mode Range
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Evaluation Software 2

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Op Amps (Bandwidth ≥ 50MHz) 1
LTC6252 LAST TIME BUY 720MHz, 3.5mA Power Efficient Rail-to-Rail I/O Op Amps
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1
LT6237 RECOMMENDED FOR NEW DESIGNS Dual Rail-to-Rail Output 215MHz, 1.1nV/√Hz Op Amp/SAR ADC Driver
Series Voltage References 1
LTC6655 PRODUCTION 0.25ppm Noise, Low Drift Precision References
Simultaneous Sampling A/D Converters 1
LTC2348-18 PRODUCTION Octal, 18-Bit, 200ksps Differential ±10.24V Input SoftSpan ADC with Wide Input Common Mode Range
SPI Isolators 1
LTM2893 PRODUCTION 100MHz Isolated ADC Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC2326A-A

LTC2345-18 Demo Board | Octal, 18-Bit, 200ksps Simultaneous Sampling SAR ADC (Requires DC590, DC2026 or DC890)

Product Details

Demonstration circuit 2326A shows the proper way to drive the LTC2345 ADC. The LTC2345 is a low noise, high speed, simultaneous sampling 16-/18-bit successive approximation register (SAR) ADC. The LTC2345 has a flexible SoftSpan™ interface that allows conversion-by-conversion control of the input voltage span on a per-channel basis. An internal 2.048V reference and 2× buffer simplify basic operation while an external reference can be used to increase the input range and the SNR of the ADC.

DC2326A-A
LTC2345-18 Demo Board | Octal, 18-Bit, 200ksps Simultaneous Sampling SAR ADC (Requires DC590, DC2026 or DC890)

Latest Discussions

No discussions on LTC2345-18 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed