LTC2341-16

PRODUCTION

Dual, 16-Bit, 666ksps/ch Differential SoftSpan ADC with Wide Input Common Mode Range

Part Details

  • 666ksps per Channel Throughput
  • Two Simultaneous Sampling Channels
  • ±1.25LSB INL (Maximum)
  • Guaranteed 16-Bit, No Missing Codes
  • Differential, Wide Common Mode Range Inputs
  • Per-Channel SoftSpan Input Ranges:
    • ±4.096V, 0V to 4.096V, ±2.048V, 0V to 2.048V
    • ±5V, 0V to 5V, ±2.5V, 0V to 2.5V
  • 93.4dB Single-Conversion SNR (Typical)
  • −114dB THD (Typical) at fIN = 2kHz
  • 105dB CMRR (Typical) at fIN = 200Hz
  • Rail-to-Rail Input Overdrive Tolerance
  • Guaranteed Operation to 125°C
  • Integrated Reference and Buffer (4.096V)
  • SPI CMOS (1.8V to 5V) and LVDS Serial I/O
  • Internal Conversion Clock, No Cycle Latency
  • 74mW Power Dissipation (Typical)
  • 32-Lead (5mm × 5mm) QFN Package
LTC2341-16
Dual, 16-Bit, 666ksps/ch Differential SoftSpan ADC with Wide Input Common Mode Range
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Evaluation Software 1

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Evaluation Kits

eval board
DC2581A-B

LTC2341-16 Demo Board | Dual, 16-Bit, 666ksps Differential ±5V Input SoftSpan ADC with Wide Input Common Mode Range (Requires DC590, DC2026, DC890)

Product Details

Demonstration circuit 2581A shows the proper way to drive the LTC2341 ADC. The LTC2341 is a low noise, high speed, simultaneous sampling 16-/18-bit successive approximation register (SAR) ADC. The LTC2341 has a flexible SoftSpan interface that allows conversion-by-conversion control of the input voltage span on a per-channel basis. An internal 2.048V reference and 2× buffer simplify basic operation while an external reference can be used to increase the input range and the SNR of the ADC.

DC2581A-B
LTC2341-16 Demo Board | Dual, 16-Bit, 666ksps Differential ±5V Input SoftSpan ADC with Wide Input Common Mode Range (Requires DC590, DC2026, DC890)

Latest Discussions

No discussions on LTC2341-16 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed