LTC2326-16

PRODUCTION

16-Bit, 250ksps, ±10.24V True Bipolar, Pseudo-Differential Input ADC with 93.5dB SNR

Part Details

  • 250ksps Throughput Rate
  • ±1.5LSB INL (Max)
  • Guaranteed 16-Bit No Missing Codes
  • Pseudo-Differential Inputs
  • True Bipolar Input Ranges ±6.25V, ±10.24V, ±12.5V
  • 93.5dB SNR (Typ) at fIN = 2kHz
  • –111dB THD (Typ) at fIN = 2kHz
  • Guaranteed Operation to 125°C
  • Single 5V Supply
  • Low Drift (20ppm/°C Max) 2.048V Internal Reference
  • On-board Single-Shot Capable Reference Buffer
  • No Pipeline Delay, No Cycle Latency
  • 1.8V to 5V I/O Voltages
  • SPI-Compatible Serial I/O with Daisy-Chain Mode
  • Internal Conversion Clock
  • Power Dissipation 28mW (Typ)
  • 16-Lead MSOP Package
LTC2326-16
16-Bit, 250ksps, ±10.24V True Bipolar, Pseudo-Differential Input ADC with 93.5dB SNR
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Evaluation Software 3

PScope

The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Multichannel Voltage Output D/A Converters 1
LTC2668 PRODUCTION 16-Channel 16-/12-Bit ±10V VOUT SoftSpan DACs with 10ppm/°C Max Reference
SPI Isolators 1
LTM2893 PRODUCTION 100MHz Isolated ADC Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1908A-I

LTC2326-16 Demo Board | 16-Bit, 250ksps, Single-Ended SAR ADC with True Bipolar +/-10V Inputs. Req DC590 or DC718

Product Details

The LTC®2338/LTC2337/LTC2336/LTC2328/LTC2327/ LTC2326 are true bipolar, low power, low noise ADCs with serial outputs that can operate from a single 5V supply. The demo manual refers to the LTC2338-18 but applies to all parts in the family, the only difference being the maximum sample rates and the number of bits. The LTC2338-18 supports a ±20.48V fully differential input range with a 100dB SNR, consumes only 50mW and achieves ±4LSB INL max with no missing codes at 18 bits. The DC1908A demonstrates the DC and AC performance of the LTC2338‑18 in conjunction with the DC590 QuikEval™ and DC718 PScope™ data collection boards.


 


DC1908A-I
LTC2326-16 Demo Board | 16-Bit, 250ksps, Single-Ended SAR ADC with True Bipolar +/-10V Inputs. Req DC590 or DC718

Latest Discussions

No discussions on LTC2326-16 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed