LTC2310-12

PRODUCTION

12-Bit + Sign, 2Msps Differential Input ADC with Wide Input Common Mode Range

Part Details

  • 2Msps Throughput Rate
  • ±1LSB INL Guaranteed
  • Guaranteed 12-Bit, No Missing Codes
  • 8VP-P Differential Inputs with Wide Input Common Mode Range
  • 73dB SNR (Typ) at fIN = 500kHz
  • –85dB THD (Typ) at fIN = 500kHz
  • No Cycle Latency
  • Guaranteed Operation –40°C to 125°C
  • Single 3.3V or 5V Supply
  • Low Drift (20ppm/°C Max) 2.048V or 4.096V Internal Reference with 1.25V External Reference Input
  • 1.8V to 2.5V I/O Voltages
  • CMOS or LVDS SPI-Compatible Serial I/O
  • Power Dissipation 35mW at VDD = 5V (Typ)
  • Small 16-Lead (4mm × 5mm) MSOP Package
LTC2310-12
12-Bit + Sign, 2Msps Differential Input ADC with Wide Input Common Mode Range
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Evaluation Software 1

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Evaluation Kits

eval board
DC2425A-F

LTC2310-12 Demo Board | 12-Bit, 2Msps True Differential Input Serial SAR ADC (Req DC890)

Product Details

Demonstration circuit 2425A features the LTC®2311 family. With up to 5Msps, these differential, single channel, 16-bit, serial, high speed successive approximation register (SAR) ADCs are available in a 16-lead MSOP package. The LTC2311 family has an internal 20ppm/°C maximum drift reference and an SPI-compatible serial interface that supports CMOS and LVDS logic. Note the demo board is configured for CMOS operation by default; see the note under JP3 for LVDS operation. The demo manual refers to the LTC2311, but applies to all members of the family, the only difference being the sample rate and/or the number of bits.


 


DC2425A-F
LTC2310-12 Demo Board | 12-Bit, 2Msps True Differential Input Serial SAR ADC (Req DC890)

Latest Discussions

No discussions on LTC2310-12 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed