LTC2302

PRODUCTION

Low Noise, 500ksps, 1-/2-Channel, 12-Bit ADCs

Part Details

  • 12-Bit Resolution
  • 500ksps Sampling Rate
  • Low Noise: SINAD = 72.8dB
  • Guaranteed No Missing Codes
  • Single 5V Supply
  • Auto-Shutdown Scales Supply Current with Sample Rate
  • Low Power:
    • 14mW at 500ksps
    • 70μW at 1ksps
    • 35μW Sleep Mode
  • 1-Channel (LTC2302) and 2-Channel (LTC2306) Versions
  • Unipolar or Bipolar Input Ranges (Software Selectable)
  • Internal Conversion Clock
  • SPI/MICROWIRE Compatible Serial Interface
  • Separate Output Supply OVDD (2.7V to 5.25V)
  • Software Compatible with the LTC2308
  • 10-Pin (3mm x 3mm) DFN Package
LTC2302
Low Noise, 500ksps, 1-/2-Channel, 12-Bit ADCs
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Evaluation Software 1

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1339A

LTC2302:12-Bit 1-Channel Differential 500ksps SAR ADC with SPI I/F (requires DC590 for DC Applications, DC890 for AC Applications)

Product Details

DC1339A: Demo Board for LTC2302 Low Noise, 500ksps, 1-/2-Channel, 12-Bit ADC


 


DC1339A
LTC2302:12-Bit 1-Channel Differential 500ksps SAR ADC with SPI I/F (requires DC590 for DC Applications, DC890 for AC Applications)

Latest Discussions

Recently Viewed