LTC2280
PRODUCTIONDual 10-Bit, 105Msps Low Noise 3V ADC
- Part Models
- 4
- 1ku List Price
- Starting From $14.57
Part Details
- Integrated Dual 10-Bit ADCs
- Sample Rate: 105Msps
- Single 3V Supply (2.85V to 3.4V)
- Low Power: 540mW
- 61.6dB SNR, 85dB SFDR
- 110dB Channel Isolation at 100MHz
- Flexible Input: 1VP-P to 2VP-P Range
- 575MHz Full Power Bandwidth S/H
- Clock Duty Cycle Stabilizer
- Shutdown and Nap Modes
- Pin Compatible Family
- 105Msps: LTC2282 (12-Bit), LTC2280 (10-Bit)
- 80Msps: LTC2294 (12-Bit), LTC2289 (10-Bit)
- 65Msps: LTC2293 (12-Bit), LTC2288 (10-Bit)
- 40Msps: LTC2292 (12-Bit), LTC2287 (10-Bit)
- 25Msps: LTC2291 (12-Bit), LTC2286 (10-Bit)
- 10Msps: LTC2290 (12-Bit)
- 64-Pin (9mm × 9mm) QFN Package
The LTC2280 is a 10-bit 105Msps, low noise 3V dual A/D converter designed for digitizing high frequency, wide dynamic range signals. The LTC2280 is perfect for demanding imaging and communications applications with AC performance that includes 61.6dB SNR and 85dB SFDR for signals at the Nyquist frequency.
DC specs include ±0.1LSB INL (typ), ±0.1LSB DNL (typ) and ±0.6LSB INL, ±0.6LSB DNL over temperature. The transition noise is a low 0.08LSBRMS.
A single 3V supply allows low power operation. A separate output supply allows the outputs to drive 0.5V to 3.6V logic.
A single-ended CLK input controls converter operation. An optional clock duty cycle stabilizer allows high performance at full speed for a wide range of clock duty cycles.
Applications
- Wireless and Wired Broadband Communication
- Imaging Systems
- Spectral Analysis
- Portable Instrumentation
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Product Selector Card 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC2280CUP#PBF | 64-Lead QFN (9mm x 9mm x 0.75mm w/ EP) | ||
LTC2280CUP#TRPBF | 64-Lead QFN (9mm x 9mm x 0.75mm w/ EP) | ||
LTC2280IUP#PBF | 64-Lead QFN (9mm x 9mm x 0.75mm w/ EP) | ||
LTC2280IUP#TRPBF | 64-Lead QFN (9mm x 9mm x 0.75mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
LinearLab Tools
A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Fully Differential Amplifiers 1 | ||
LTC6420-20 | LAST TIME BUY | Dual Matched 1.8GHz Differential Amplifiers/ADC Drivers |
Integer-N PLL 1 | ||
LTC6946 | LAST TIME BUY | Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO |
Signal Chain µModule Receivers 1 | ||
LTM9002 | NOT RECOMMENDED FOR NEW DESIGNS | 14-Bit, 125Msps Dual-Channel IF/Baseband Receiver Subsystem |
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on LTC2280 yet. Have something to say?
Start a Discussion on EngineerZone®