LTC2274

PRODUCTION

16-Bit, 105Msps Serial Output ADC (JESD204)

Part Details

  • High Speed Serial Interface (JESD204)
  • Sample Rate: 105Msps
  • 77.7dBFS Noise Floor
  • 100dB SFDR
  • SFDR >82dB at 250MHz (1.5VP-P Input Range)
  • PGA Front End (2.25VP-P or 1.5VP-P Input Range)
  • 700MHz Full Power Bandwidth S/H
  • Optional Internal Dither
  • Single 3.3V Supply
  • Power Dissipation: 1300mW
  • Clock Duty Cycle Stabilizer
  • Pin Compatible Family
    • 105Msps: LTC2274
    • 80Msps: LTC2273
    • 65Msps: LTC2272
  • 40-Pin 6mm × 6mm QFN Package
LTC2274
16-Bit, 105Msps Serial Output ADC (JESD204)
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Evaluation Software 1

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Integer-N PLL 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1151A-D

LTC2274CUJ | 16-bit, 105Msps Serial ADC, 70MHz < AIN < 140MHz, Requires DC890B

Product Details

DC1151A-D: Demo Board for LTC2274 16-Bit, 105Msps Serial Output ADC (JESD204)

eval board
DC1151A-C

LTC2274CUJ | 16-Bit, 105Msps Serial ADC, 1MHz < AIN < 70MHz, Requires DC890B

Product Details

DC1151A-C: Demo Board for LTC2274 16-Bit, 105Msps Serial Output ADC (JESD204)

DC1151A-D
LTC2274CUJ | 16-bit, 105Msps Serial ADC, 70MHz < AIN < 140MHz, Requires DC890B
DC1151A-C
LTC2274CUJ | 16-Bit, 105Msps Serial ADC, 1MHz < AIN < 70MHz, Requires DC890B

Latest Discussions

Recently Viewed