LTC2272

PRODUCTION

16-Bit, 65Msps Serial Output ADC (JESD204)

Part Details

  • High Speed Serial Interface (JESD204)
  • Sample Rate: 80Msps/65Msps
  • 77.7dBFS Noise Floor
  • 100dB SFDR
  • SFDR >90dB at 140MHz (1.5VP-P Input Range)
  • PGA Front End (2.25VP-P or 1.5VP-P Input Range)
  • 700MHz Full Power Bandwidth S/H
  • Optional Internal Dither
  • Single 3.3V Supply
  • Power Dissipation: 1100mW/990mW
  • Clock Duty Cycle Stabilizer
  • Pin Compatible Family
    • 105Msps: LTC2274
    • 80Msps: LTC2273
    • 65Msps: LTC2272
  • 40-Pin 6mm × 6mm QFN Package
LTC2272
16-Bit, 65Msps Serial Output ADC (JESD204)
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Evaluation Software 1

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Integer-N PLL 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1151A-H

LTC2272CUJ | 16-bit, 65Msps Serial ADC, 70MHz < AIN < 140MHz, Requires DC890B

Product Details

DC1151A-H: Demo Board for LTC2272 16-Bit, 65Msps Serial Output ADC (JESD204)

eval board
DC1151A-G

LTC2272IUJ | 16-Bit, 65Msps Serial ADC, 1MHz < AIN < 70MHz, Requires DC890

Product Details

DC1151A-G: Demo Board for LTC2272 16-Bit, 65Msps Serial Output ADC (JESD204)

DC1151A-H
LTC2272CUJ | 16-bit, 65Msps Serial ADC, 70MHz < AIN < 140MHz, Requires DC890B
DC1151A-G
LTC2272IUJ | 16-Bit, 65Msps Serial ADC, 1MHz < AIN < 70MHz, Requires DC890

Latest Discussions

No discussions on LTC2272 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed