LTC2271

PRODUCTION

16-Bit, 20Msps Serial Low Noise Dual ADC

Part Models
4
1ku List Price
Starting From $65.56
Viewing:

Part Details

  • 2-Channel Simultaneous Sampling ADC
  • Serial LVDS Outputs: 1, 2 or 4 Bits per Channel
  • 84.1dB SNR (46μVRMS Input Referred Noise)
  • 99dB SFDR
  • Low Power: 185mW Total
  • 92mW per Channel
  • Single 1.8V Supply
  • Selectable Input Ranges: 1VP-P to 2.1VP-P
  • 200MHz Full-Power Bandwidth S/H
  • Shutdown and Nap Modes
  • Serial SPI Port for Configuration
  • Pin Compatible With LTC2190: 16-Bit, 25Msps, 104mW
  • 52-Lead (7mm × 8mm) QFN Package
LTC2271
16-Bit, 20Msps Serial Low Noise Dual ADC
Integral Non-Linearity (INL) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Fully Differential Amplifiers 1
LTC6409 RECOMMENDED FOR NEW DESIGNS 10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver
Integer-N PLL 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1763A-G

LTC2271: 16-bit 20Msps Low Noise ADC, Serial LVDS Outputs, 5-170MHz, Requires DC1371 and DC1075

Product Details

DC1763A-G: Demo Board for the LTC2271 16-Bit, 20Msps Serial Low Noise Dual ADC.


 


DC1763A-G
LTC2271: 16-bit 20Msps Low Noise ADC, Serial LVDS Outputs, 5-170MHz, Requires DC1371 and DC1075
DC1763A-G Demo Board DC1763A-G Demo Board DC1763A-G Demo Board DC1763A-G Demo Board DC1763A-G Demo Board DC1763A-A - Schematic

Latest Discussions

Recently Viewed