LTC2238

PRODUCTION

10-Bit, 65Msps Low Power 3V ADCs

Part Models
4
1ku List Price
Starting From $7.21

Part Details

  • Sample Rate: 65Msps/40Msps/25Msps
  • Single 3V Supply (2.7V to 3.4V)
  • Low Power: 205mW/120mW/75mW
  • 61.8dB SNR
  • 85dB SFDR
  • No Missing Codes
  • Flexible Input: 1VP-P to 2VP-P Range
  • 575MHz Full Power Bandwidth S/H
  • Clock Duty Cycle Stabilizer
  • Shutdown and Nap Modes
  • Pin Compatible Family:
    • 125Msps: LTC2251 (10-Bit), LTC2253 (12-Bit)
    • 105Msps: LTC2250 (10-Bit), LTC2252 (12-Bit)
    • 80Msps: LTC2239 (10-Bit), LTC2229 (12-Bit)
    • 65Msps: LTC2238 (10-Bit), LTC2228 (12-Bit)
    • 40Msps: LTC2237 (10-Bit), LTC2227 (12-Bit)
    • 25Msps: LTC2236 (10-Bit), LTC2226 (12-Bit)
  • 32-Pin (5mm × 5mm) QFN Package
LTC2238
10-Bit, 65Msps Low Power 3V ADCs
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Evaluation Software 2

PScope

The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Fully Differential Amplifiers 1
LTC6400-14 LAST TIME BUY 2.4GHz Low Noise, Low Distortion Differential ADC Driver for 300MHz IF
Integer-N PLL 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC782A-M

LTC2238IUH | High Speed ADC, VDD = +3.0V, 65Msps, 10-Bit 1MHz < AIN < 70MHz, Requires DC718

Product Details

DC782A-M: Demo Board for the LTC2238 10-Bit, 65Msps Low Power 3V ADCs.

DC782A-M
LTC2238IUH | High Speed ADC, VDD = +3.0V, 65Msps, 10-Bit 1MHz < AIN < 70MHz, Requires DC718

Latest Discussions

No discussions on LTC2238 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed