LTC2230

PRODUCTION

10-Bit, 170Msps ADCs

Part Details

  • Sample Rate: 170Msps/135 Msps
  • 61dB SNR up to 140MHz Input
  • 75dB SFDR up to 200MHz Input
  • 775MHz Full Power Bandwidth S/H
  • Single 3.3V Supply
  • Low Power Dissipation: 890mW/660mW
  • LVDS, CMOS, or Demultiplexed CMOS Outputs
  • Selectable Input Ranges: ±0.5V or ±1V
  • No Missing Codes
  • Optional Clock Duty Cycle Stabilizer
  • Shutdown and Nap Modes
  • Data Ready Output Clock
  • Pin Compatible Family
    • 185Msps: LTC2220-1 (12-Bit)
    • 170Msps: LTC2220 (12-Bit), LTC2230 (10-Bit)
    • 135Msps: LTC2221 (12-Bit), LTC2231 (10-Bit)
  • 64-Pin 9mm x 9mm QFN Package
LTC2230
10-Bit, 170Msps ADCs
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Evaluation Software 1

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Fully Differential Amplifiers 1
LTC6400-20 LAST TIME BUY 1.8GHz Low Noise, Low Distortion Differential ADC Driver for 300MHz IF
Integer-N PLL 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software and Simulation 1


Evaluation Kits

eval board
DC750A-C

LTC2230CUP | High Speed ADC, VCC = +3.3V, 170Msps, 10-Bit 1MHz < AIN < 100MHz (Requires DC890 and LVDS_TRANSFORMER)

Product Details

DC750A-C: Demo Board for the LTC2230 10-Bit, 170Msps ADCs.

eval board
DC750A-G

LTC2230CUP | High Speed ADC, VCC = +3.3V, 170Msps, 10-Bit AIN > 100MHz (Requires DC890 and LVDS_TRANSFORMER)

Product Details

DC750A-G: Demo Board for the LTC2230 10-Bit, 170Msps ADCs.

DC750A-C
LTC2230CUP | High Speed ADC, VCC = +3.3V, 170Msps, 10-Bit 1MHz < AIN < 100MHz (Requires DC890 and LVDS_TRANSFORMER)
DC750A-G
LTC2230CUP | High Speed ADC, VCC = +3.3V, 170Msps, 10-Bit AIN > 100MHz (Requires DC890 and LVDS_TRANSFORMER)

Latest Discussions

No discussions on LTC2230 yet. Have something to say?

Start a Discussion on EngineerZone®