LTC2226

PRODUCTION

12-Bit, 25Msps Low Power 3V ADC

Part Models
4
1ku List Price
Starting From $10.74
Viewing:

Part Details

  • Sample Rate: 65Msps/40Msps/25Msps
  • Single 3V Supply (2.7V to 3.4V)
  • Low Power: 205mW/120mW/75mW
  • 71.3dB SNR
  • 90dB SFDR
  • No Missing Codes
  • Flexible Input: 1VP-P to 2VP-P Range
  • 575MHz Full Power Bandwidth S/H
  • Clock Duty Cycle Stabilizer
  • Shutdown and Nap Modes
  • Pin Compatible Family
    • 125Msps: LTC2253 (12-Bit), LTC2255 (14-Bit)
    • 105Msps: LTC2252 (12-Bit), LTC2254 (14-Bit)
    • 80Msps: LTC2229 (12-Bit), LTC2249 (14-Bit)
    • 65Msps: LTC2228 (12-Bit), LTC2248 (14-Bit)
    • 40Msps: LTC2227 (12-Bit), LTC2247 (14-Bit)
    • 25Msps: LTC2226 (12-Bit), LTC2246 (14-Bit)
    • 10Msps: LTC2225 (12-Bit), LTC2245 (14-Bit)
  • 32-Pin (5mm × 5mm) QFN Package
LTC2226
12-Bit, 25Msps Low Power 3V ADC
LTC2228: SNR vs Input Frequency, –1dB, 2V Range, 65Msps Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 2

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.

PScope

The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.


Hardware Ecosystem

Parts Product Life Cycle Description
Fully Differential Amplifiers 1
LTC6406 LAST TIME BUY 3GHz, Low Noise, Rail-to-Rail Input Differential Amplifier/Driver
Integer-N PLL 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC782A-J

LTC2226IUH | High Speed ADC, VDD = +3.0V, 25Msps, 12-Bit 1MHz < AIN < 70MHz, Requires DC718

Product Details

DC782A-J: Demo Board for the LTC2226H 12-Bit, 25Msps 125°C ADC in LQFP.

DC782A-J
LTC2226IUH | High Speed ADC, VDD = +3.0V, 25Msps, 12-Bit 1MHz < AIN < 70MHz, Requires DC718
DC782A-A - Schematic

Latest Discussions

Recently Viewed