LTC2222
PRODUCTION12-Bit, 105Msps ADCs
- Part Models
- 4
- 1ku List Price
- Starting From $42.39
Part Details
- Sample Rate: 105Msps/80Msps
- 68dB SNR up to 140MHz Input
- 80dB SFDR up to 170MHz Input
- 775MHz Full Power Bandwidth S/H
- Single 3.3V Supply
- Low Power Dissipation: 475mW/366mW
- Selectable Input Ranges: ±0.5V or ±1V
- No Missing Codes
- Optional Clock Duty Cycle Stabilizer
- Shutdown and Nap Modes
- Data Ready Output Clock
- Pin Compatible Family
- 135Msps: LTC2224 (12-Bit), LTC2234 (10-Bit)
- 105Msps: LTC2222 (12-Bit), LTC2232 (10-Bit)
- 80Msps: LTC2223 (12-Bit), LTC2233 (10-Bit)
- 48-Pin QFN Package
The LTC2222 and LTC2223 are 105Msps/80Msps, sampling 12-bit A/D converters designed for digitizing high frequency, wide dynamic range signals. The LTC2222/LTC2223 are perfect for demanding communications applications with AC performance that includes 68dB SNR and 80dB spurious free dynamic range for signals up to 170MHz. Ultralow jitter of 0.15psRMS allows undersampling of IF frequencies with excellent noise performance.
DC specs include ±0.3LSB INL (typ), ±0.2LSB DNL (typ) and no missing codes over temperature. The transition noise is a low 0.5LSBRMS.
A separate output power supply allows the outputs to drive 0.5V to 3.6V logic.
The ENC+ and ENC– inputs may be driven differentially or single ended with a sine wave, PECL, LVDS, TTL, or CMOS inputs. An optional clock duty cycle stabilizer allows high performance at full speed for a wide range of clock duty cycles.
Applications
- Wireless and Wired Broadband Communication
- Cable Head-End Systems
- Power Amplifier Linearization
- Communications Test Equipment
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC2222CUK#PBF | 48-Lead QFN (7mm x 7mm x 0.75mm w/ EP) | ||
LTC2222CUK#TRPBF | 48-Lead QFN (7mm x 7mm x 0.75mm w/ EP) | ||
LTC2222IUK#PBF | 48-Lead QFN (7mm x 7mm x 0.75mm w/ EP) | ||
LTC2222IUK#TRPBF | 48-Lead QFN (7mm x 7mm x 0.75mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 2
PScope
The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.
LinearLab Tools
A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Fully Differential Amplifiers 1 | ||
LTC6400-26 | LAST TIME BUY | 1.9GHz Low Noise, Low Distortion Differential ADC Driver for DC-300MHz |
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on ltc2222 yet. Have something to say?
Start a Discussion on EngineerZone®